Warning Icon
This product was discontinued on: August 17, 2009

For other alternatives, please contact us for more information.

0 Replacement products available

WBC-600

WBC-600, 50 Ohm Braided Coaxial Cable, black PE jacket

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Braided coaxial cable
Product Brand CNT®
Product Series WBC-600

General Specifications

Braid Coverage 90 %
Cable Type WBC-600
Jacket Color Black

Dimensions

Diameter Over Dielectric 11.56 mm | 0.455 in
Diameter Over Jacket 14.99 mm | 0.59 in
Inner Conductor OD 4.47 mm | 0.176 in
Outer Conductor OD 11.71 mm | 0.461 in
Nominal Size 0.600 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 76.8 pF/m | 23.409 pF/ft
dc Resistance, Inner Conductor 1.8 ohms/km | 0.549 ohms/kft
dc Resistance, Outer Conductor 4.26 ohms/km | 1.298 ohms/kft
dc Test Voltage 2500 V
Jacket Spark Test Voltage (rms) 4000 V
Maximum Frequency 10.3 GHz
Operating Frequency Band 30 – 6000 MHz
Peak Power 40 kW
Velocity 87 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
30.0 MHz 1.380 0.420
50.0 MHz 1.800 0.550
150.0 MHz 3.280 1.000
220.0 MHz 3.940 1.200
450.0 MHz 5.580 1.700
900.0 MHz 2.500 8.200
1500.0 MHz 10.820 3.300
1800.0 MHz 12.140 3.700
2000.0 MHz 12.790 3.900
2500.0 MHz 14.430 4.400

Material Specifications

Braid Material Tinned copper
Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Copper-clad aluminum wire
Shield Tape Material Aluminum

Mechanical Specifications

Minimum Bend Radius, Single Bend 76.2 mm | 3 in
Tensile Strength 159 kg | 350.535 lb

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 0.2 kg/m | 0.134 lb/ft
Packaging Type Reel

Product Classification

Product Type Braided coaxial cable
Product Brand CNT®
Product Series WBC-600

General Specifications

Braid Coverage 90 %
Cable Type WBC-600
Jacket Color Black

Dimensions

Diameter Over Dielectric 11.56 mm | 0.455 in
Diameter Over Jacket 14.99 mm | 0.59 in
Inner Conductor OD 4.47 mm | 0.176 in
Outer Conductor OD 11.71 mm | 0.461 in
Nominal Size 0.600 in

Electrical Specifications

Cable Impedance 50 ohm
Capacitance 76.8 pF/m | 23.409 pF/ft
dc Resistance, Inner Conductor 1.8 ohms/km | 0.549 ohms/kft
dc Resistance, Outer Conductor 4.26 ohms/km | 1.298 ohms/kft
dc Test Voltage 2500 V
Jacket Spark Test Voltage (rms) 4000 V
Maximum Frequency 10.3 GHz
Operating Frequency Band 30 – 6000 MHz
Peak Power 40 kW
Velocity 87 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
30.0 MHz 1.380 0.420
50.0 MHz 1.800 0.550
150.0 MHz 3.280 1.000
220.0 MHz 3.940 1.200
450.0 MHz 5.580 1.700
900.0 MHz 2.500 8.200
1500.0 MHz 10.820 3.300
1800.0 MHz 12.140 3.700
2000.0 MHz 12.790 3.900
2500.0 MHz 14.430 4.400

Material Specifications

Braid Material Tinned copper
Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Copper-clad aluminum wire
Shield Tape Material Aluminum

Mechanical Specifications

Minimum Bend Radius, Single Bend 76.2 mm | 3 in
Tensile Strength 159 kg | 350.535 lb

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Cable weight 0.2 kg/m | 0.134 lb/ft
Packaging Type Reel

Product Specification

Product Specification