Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

AVA7W-50

Base Product: AVA7

AVA7-50, HELIAX® Andrew Virtual Air™ Coaxial Cable, corrugated copper, 1-5/8 in, white PE jacket

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series AVA7-50

General Specifications

Flexibility Standard
Jacket Color White

Dimensions

Diameter Over Dielectric 44.45 mm | 1.75 in
Diameter Over Jacket 51.054 mm | 2.01 in
Inner Conductor OD 18.161 mm | 0.715 in
Outer Conductor OD 46.482 mm | 1.83 in
Nominal Size 1-5/8 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 72 pF/m | 21.946 pF/ft
dc Resistance, Inner Conductor 1.436 ohms/km | 0.438 ohms/kft
dc Resistance, Outer Conductor 0.525 ohms/km | 0.16 ohms/kft
dc Test Voltage 15000 V
Inductance 0.187 µH/m | 0.057 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 10000 V
Operating Frequency Band 1 – 2700 MHz
Peak Power 302 kW
Velocity 92 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.062 0.019 117.56
1.5 MHz 0.076 0.023 95.88
2.0 MHz 0.088 0.027 82.96
10.0 MHz 0.197 0.060 36.78
20.0 MHz 0.281 0.086 25.84
30.0 MHz 0.346 0.105 21.00
50.0 MHz 0.450 0.137 16.14
85.0 MHz 0.593 0.181 12.25
88.0 MHz 0.603 0.184 12.03
100.0 MHz 0.645 0.197 11.26
108.0 MHz 0.672 0.205 10.81
150.0 MHz 0.798 0.243 9.09
174.0 MHz 0.864 0.263 8.41
200.0 MHz 0.930 0.284 7.81
204.0 MHz 0.940 0.287 7.72
300.0 MHz 1.156 0.352 6.28
400.0 MHz 1.351 0.412 5.37
450.0 MHz 1.441 0.439 5.04
460.0 MHz 1.459 0.445 4.98
500.0 MHz 1.527 0.465 4.76
512.0 MHz 1.547 0.471 4.69
600.0 MHz 1.689 0.515 4.30
700.0 MHz 1.840 0.561 3.95
800.0 MHz 1.982 0.604 3.66
824.0 MHz 2.016 0.614 3.60
894.0 MHz 2.110 0.643 3.44
960.0 MHz 2.197 0.670 3.30
1000.0 MHz 2.249 0.685 3.23
1218.0 MHz 2.517 0.767 2.89
1250.0 MHz 2.554 0.779 2.84
1500.0 MHz 2.838 0.865 2.56
1700.0 MHz 3.053 0.930 2.38
1794.0 MHz 3.151 0.960 2.30
1800.0 MHz 3.157 0.962 2.30
2000.0 MHz 3.359 1.024 2.16
2100.0 MHz 3.457 1.054 2.10
2200.0 MHz 3.554 1.083 2.04
2300.0 MHz 3.649 1.112 1.99
2500.0 MHz 3.836 1.169 1.89
2700.0 MHz 4.017 1.224 1.81

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–800 MHz 1.13 24.30
806–960 MHz 1.13 24.30
1700–2170 MHz 1.13 24.30

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Corrugated copper tube
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 381 mm | 15 in
Minimum Bend Radius, Single Bend 203.2 mm | 8 in
Number of Bends, minimum 15
Number of Bends, typical 50
Tensile Strength 181 kg | 399.036 lb
Bending Moment 47.5 N-m | 420.41 in lb
Flat Plate Crush Strength 1.6 kg/mm | 89.596 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 1.07 kg/m | 0.719 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series AVA7-50

General Specifications

Flexibility Standard
Jacket Color White

Dimensions

Diameter Over Dielectric 44.45 mm | 1.75 in
Diameter Over Jacket 51.054 mm | 2.01 in
Inner Conductor OD 18.161 mm | 0.715 in
Outer Conductor OD 46.482 mm | 1.83 in
Nominal Size 1-5/8 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 72 pF/m | 21.946 pF/ft
dc Resistance, Inner Conductor 1.436 ohms/km | 0.438 ohms/kft
dc Resistance, Outer Conductor 0.525 ohms/km | 0.16 ohms/kft
dc Test Voltage 15000 V
Inductance 0.187 µH/m | 0.057 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 10000 V
Operating Frequency Band 1 – 2700 MHz
Peak Power 302 kW
Velocity 92 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.062 0.019 117.56
1.5 MHz 0.076 0.023 95.88
2.0 MHz 0.088 0.027 82.96
10.0 MHz 0.197 0.060 36.78
20.0 MHz 0.281 0.086 25.84
30.0 MHz 0.346 0.105 21.00
50.0 MHz 0.450 0.137 16.14
85.0 MHz 0.593 0.181 12.25
88.0 MHz 0.603 0.184 12.03
100.0 MHz 0.645 0.197 11.26
108.0 MHz 0.672 0.205 10.81
150.0 MHz 0.798 0.243 9.09
174.0 MHz 0.864 0.263 8.41
200.0 MHz 0.930 0.284 7.81
204.0 MHz 0.940 0.287 7.72
300.0 MHz 1.156 0.352 6.28
400.0 MHz 1.351 0.412 5.37
450.0 MHz 1.441 0.439 5.04
460.0 MHz 1.459 0.445 4.98
500.0 MHz 1.527 0.465 4.76
512.0 MHz 1.547 0.471 4.69
600.0 MHz 1.689 0.515 4.30
700.0 MHz 1.840 0.561 3.95
800.0 MHz 1.982 0.604 3.66
824.0 MHz 2.016 0.614 3.60
894.0 MHz 2.110 0.643 3.44
960.0 MHz 2.197 0.670 3.30
1000.0 MHz 2.249 0.685 3.23
1218.0 MHz 2.517 0.767 2.89
1250.0 MHz 2.554 0.779 2.84
1500.0 MHz 2.838 0.865 2.56
1700.0 MHz 3.053 0.930 2.38
1794.0 MHz 3.151 0.960 2.30
1800.0 MHz 3.157 0.962 2.30
2000.0 MHz 3.359 1.024 2.16
2100.0 MHz 3.457 1.054 2.10
2200.0 MHz 3.554 1.083 2.04
2300.0 MHz 3.649 1.112 1.99
2500.0 MHz 3.836 1.169 1.89
2700.0 MHz 4.017 1.224 1.81

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–800 MHz 1.13 24.30
806–960 MHz 1.13 24.30
1700–2170 MHz 1.13 24.30

Material Specifications

Dielectric Material Foam PE
Jacket Material PE
Inner Conductor Material Corrugated copper tube
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 381 mm | 15 in
Minimum Bend Radius, Single Bend 203.2 mm | 8 in
Number of Bends, minimum 15
Number of Bends, typical 50
Tensile Strength 181 kg | 399.036 lb
Bending Moment 47.5 N-m | 420.41 in lb
Flat Plate Crush Strength 1.6 kg/mm | 89.596 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +85 °C (-94 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 1.07 kg/m | 0.719 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category