Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

CR-1070-NHR

Base Product: CR

CR-1070, Cell Reach® Standard Coaxial Cable, smoothwall copper, 7/8 in, black non-halogenated, fire retardant, riser rated polyolefin jacket

Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Coaxial wireless cable
Product Brand Cell Reach®
Product Series CR

General Specifications

Flexibility Standard
Jacket Color Black

Dimensions

Diameter Over Dielectric 26.67 mm | 1.05 in
Diameter Over Jacket 11.43 mm | 0.45 in
Inner Conductor OD 3.56 mm | 0.14 in
Outer Conductor OD 10.1 mm | 0.398 in
Nominal Size 7/8 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 78.9 pF/m | 24.049 pF/ft
dc Resistance, Inner Conductor 2.69 ohms/km | 0.82 ohms/kft
dc Resistance, Outer Conductor 2.79 ohms/km | 0.85 ohms/kft
dc Test Voltage 6000 V
Inductance 0.19 µH/m | 0.058 µH/ft
Jacket Spark Test Voltage (rms) 8000 V
Operating Frequency Band 100 – 5000 MHz
Peak Power 108 kW
Velocity 88 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
100.0 MHz 1.040 0.317
108.0 MHz 1.080 0.329
150.0 MHz 1.280 0.391
174.0 MHz 1.390 0.425
200.0 MHz 1.510 0.459
300.0 MHz 1.860 0.568
400.0 MHz 2.180 0.665
450.0 MHz 2.330 0.710
500.0 MHz 2.470 0.754
512.0 MHz 2.500 0.762
600.0 MHz 2.740 0.834
700.0 MHz 2.990 0.910
800.0 MHz 3.210 0.979
824.0 MHz 3.270 0.997
894.0 MHz 3.420 1.040
960.0 MHz 3.570 1.090
1000.0 MHz 3.660 1.110
1700.0 MHz 4.990 1.520
1800.0 MHz 5.170 1.580
1900.0 MHz 5.350 1.630
2000.0 MHz 5.510 1.680
2300.0 MHz 6.010 1.830
2400.0 MHz 6.200 1.890
2500.0 MHz 6.390 1.950
3000.0 MHz 7.040 2.150
4000.0 MHz 8.430 2.570
5000.0 MHz 9.840 3.000

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
30–2500 MHz 1.11 26.40

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper
Outer Conductor Material Smoothwall copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 88.9 mm | 3.5 in
Minimum Bend Radius, Single Bend 203.2 mm | 8 in
Number of Bends, minimum 15
Tensile Strength 113 kg | 249.122 lb
Bending Moment 2.7 N-m | 23.897 in lb
Flat Plate Crush Strength 1.7 kg/mm | 95.196 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -50 °C to +70 °C (-58 °F to +158 °F)
Storage Temperature -55 °C to +80 °C (-67 °F to +176 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 0.1 kg/m | 0.067 lb/ft

Product Classification

Product Type Coaxial wireless cable
Product Brand Cell Reach®
Product Series CR

General Specifications

Flexibility Standard
Jacket Color Black

Dimensions

Diameter Over Dielectric 26.67 mm | 1.05 in
Diameter Over Jacket 11.43 mm | 0.45 in
Inner Conductor OD 3.56 mm | 0.14 in
Outer Conductor OD 10.1 mm | 0.398 in
Nominal Size 7/8 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 78.9 pF/m | 24.049 pF/ft
dc Resistance, Inner Conductor 2.69 ohms/km | 0.82 ohms/kft
dc Resistance, Outer Conductor 2.79 ohms/km | 0.85 ohms/kft
dc Test Voltage 6000 V
Inductance 0.19 µH/m | 0.058 µH/ft
Jacket Spark Test Voltage (rms) 8000 V
Operating Frequency Band 100 – 5000 MHz
Peak Power 108 kW
Velocity 88 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
100.0 MHz 1.040 0.317
108.0 MHz 1.080 0.329
150.0 MHz 1.280 0.391
174.0 MHz 1.390 0.425
200.0 MHz 1.510 0.459
300.0 MHz 1.860 0.568
400.0 MHz 2.180 0.665
450.0 MHz 2.330 0.710
500.0 MHz 2.470 0.754
512.0 MHz 2.500 0.762
600.0 MHz 2.740 0.834
700.0 MHz 2.990 0.910
800.0 MHz 3.210 0.979
824.0 MHz 3.270 0.997
894.0 MHz 3.420 1.040
960.0 MHz 3.570 1.090
1000.0 MHz 3.660 1.110
1700.0 MHz 4.990 1.520
1800.0 MHz 5.170 1.580
1900.0 MHz 5.350 1.630
2000.0 MHz 5.510 1.680
2300.0 MHz 6.010 1.830
2400.0 MHz 6.200 1.890
2500.0 MHz 6.390 1.950
3000.0 MHz 7.040 2.150
4000.0 MHz 8.430 2.570
5000.0 MHz 9.840 3.000

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
30–2500 MHz 1.11 26.40

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Copper
Outer Conductor Material Smoothwall copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 88.9 mm | 3.5 in
Minimum Bend Radius, Single Bend 203.2 mm | 8 in
Number of Bends, minimum 15
Tensile Strength 113 kg | 249.122 lb
Bending Moment 2.7 N-m | 23.897 in lb
Flat Plate Crush Strength 1.7 kg/mm | 95.196 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -50 °C to +70 °C (-58 °F to +158 °F)
Storage Temperature -55 °C to +80 °C (-67 °F to +176 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Cable weight 0.1 kg/m | 0.067 lb/ft
Other Ways to Browse

Browse by Category

Browse by Category