LDF6-50
LDF6-50, HELIAX® Low Density Foam Coaxial Cable, corrugated copper, 1-1/4 in, black PE jacket
Specifications
Specifications
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® |
Product Series | LDF6-50 |
General Specifications
Flexibility | Standard |
Jacket Color | Black |
Performance Note | Attenuation values typical, guaranteed within 5% |
Dimensions
Diameter Over Dielectric | 33.782 mm | 1.33 in |
Diameter Over Jacket | 39.37 mm | 1.55 in |
Inner Conductor OD | 13.208 mm | 0.52 in |
Outer Conductor OD | 35.814 mm | 1.41 in |
Nominal Size | 1-1/4 in |
Electrical Specifications
Cable Impedance | 50 ohm ±1 ohm |
Capacitance | 75.1 pF/m | 22.89 pF/ft |
dc Resistance, Inner Conductor | 0.722 ohms/km | 0.22 ohms/kft |
dc Resistance, Outer Conductor | 0.623 ohms/km | 0.19 ohms/kft |
dc Test Voltage | 9000 V |
Inductance | 0.184 µH/m | 0.056 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 10000 V |
Operating Frequency Band | 1 – 3300 MHz |
Peak Power | 205 kW |
Velocity | 89 % |
Attenuation
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) |
1.0 MHz | 0.075 | 0.023 | 127.47 |
1.5 MHz | 0.092 | 0.028 | 103.94 |
2.0 MHz | 0.107 | 0.033 | 89.92 |
10.0 MHz | 0.241 | 0.074 | 39.81 |
20.0 MHz | 0.344 | 0.105 | 27.94 |
30.0 MHz | 0.423 | 0.129 | 22.69 |
50.0 MHz | 0.551 | 0.168 | 17.42 |
85.0 MHz | 0.728 | 0.222 | 13.20 |
88.0 MHz | 0.741 | 0.226 | 12.96 |
100.0 MHz | 0.792 | 0.242 | 12.12 |
108.0 MHz | 0.825 | 0.252 | 11.64 |
150.0 MHz | 0.983 | 0.299 | 9.77 |
174.0 MHz | 1.064 | 0.324 | 9.03 |
200.0 MHz | 1.146 | 0.349 | 8.38 |
204.0 MHz | 1.158 | 0.353 | 8.29 |
300.0 MHz | 1.428 | 0.435 | 6.73 |
400.0 MHz | 1.672 | 0.510 | 5.74 |
450.0 MHz | 1.784 | 0.544 | 5.38 |
460.0 MHz | 1.806 | 0.551 | 5.32 |
500.0 MHz | 1.892 | 0.577 | 5.08 |
512.0 MHz | 1.917 | 0.584 | 5.01 |
600.0 MHz | 2.095 | 0.639 | 4.58 |
700.0 MHz | 2.286 | 0.697 | 4.20 |
800.0 MHz | 2.466 | 0.752 | 3.89 |
824.0 MHz | 2.508 | 0.764 | 3.83 |
894.0 MHz | 2.628 | 0.801 | 3.65 |
960.0 MHz | 2.738 | 0.834 | 3.51 |
1000.0 MHz | 2.803 | 0.854 | 3.43 |
1218.0 MHz | 3.143 | 0.958 | 3.06 |
1250.0 MHz | 3.191 | 0.973 | 3.01 |
1500.0 MHz | 3.553 | 1.083 | 2.70 |
1700.0 MHz | 3.827 | 1.166 | 2.51 |
1794.0 MHz | 3.952 | 1.204 | 2.43 |
1800.0 MHz | 3.960 | 1.207 | 2.43 |
2000.0 MHz | 4.219 | 1.286 | 2.28 |
2100.0 MHz | 4.345 | 1.324 | 2.21 |
2200.0 MHz | 4.469 | 1.362 | 2.15 |
2300.0 MHz | 4.591 | 1.399 | 2.09 |
2500.0 MHz | 4.831 | 1.472 | 1.99 |
2700.0 MHz | 5.065 | 1.544 | 1.90 |
3000.0 MHz | 5.406 | 1.648 | 1.78 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
806–990 MHz | 1.130 | 24.29 |
1700–2000 MHz | 1.130 | 24.29 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | PE |
Inner Conductor Material | Copper tube |
Outer Conductor Material | Corrugated copper |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 381 mm | 15 in |
Minimum Bend Radius, Single Bend | 152.4 mm | 6 in |
Number of Bends, minimum | 15 |
Number of Bends, typical | 40 |
Tensile Strength | 590 kg | 1300.726 lb |
Bending Moment | 48.8 N-m | 431.916 in lb |
Flat Plate Crush Strength | 2.2 kg/mm | 123.194 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Packaging and Weights
Cable weight | 0.89 kg/m | 0.598 lb/ft |
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® |
Product Series | LDF6-50 |
General Specifications
Flexibility | Standard |
Jacket Color | Black |
Performance Note | Attenuation values typical, guaranteed within 5% |
Dimensions
Diameter Over Dielectric | 33.782 mm | 1.33 in |
Diameter Over Jacket | 39.37 mm | 1.55 in |
Inner Conductor OD | 13.208 mm | 0.52 in |
Outer Conductor OD | 35.814 mm | 1.41 in |
Nominal Size | 1-1/4 in |
Electrical Specifications
Cable Impedance | 50 ohm ±1 ohm |
Capacitance | 75.1 pF/m | 22.89 pF/ft |
dc Resistance, Inner Conductor | 0.722 ohms/km | 0.22 ohms/kft |
dc Resistance, Outer Conductor | 0.623 ohms/km | 0.19 ohms/kft |
dc Test Voltage | 9000 V |
Inductance | 0.184 µH/m | 0.056 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 10000 V |
Operating Frequency Band | 1 – 3300 MHz |
Peak Power | 205 kW |
Velocity | 89 % |
Attenuation
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) |
1.0 MHz | 0.075 | 0.023 | 127.47 |
1.5 MHz | 0.092 | 0.028 | 103.94 |
2.0 MHz | 0.107 | 0.033 | 89.92 |
10.0 MHz | 0.241 | 0.074 | 39.81 |
20.0 MHz | 0.344 | 0.105 | 27.94 |
30.0 MHz | 0.423 | 0.129 | 22.69 |
50.0 MHz | 0.551 | 0.168 | 17.42 |
85.0 MHz | 0.728 | 0.222 | 13.20 |
88.0 MHz | 0.741 | 0.226 | 12.96 |
100.0 MHz | 0.792 | 0.242 | 12.12 |
108.0 MHz | 0.825 | 0.252 | 11.64 |
150.0 MHz | 0.983 | 0.299 | 9.77 |
174.0 MHz | 1.064 | 0.324 | 9.03 |
200.0 MHz | 1.146 | 0.349 | 8.38 |
204.0 MHz | 1.158 | 0.353 | 8.29 |
300.0 MHz | 1.428 | 0.435 | 6.73 |
400.0 MHz | 1.672 | 0.510 | 5.74 |
450.0 MHz | 1.784 | 0.544 | 5.38 |
460.0 MHz | 1.806 | 0.551 | 5.32 |
500.0 MHz | 1.892 | 0.577 | 5.08 |
512.0 MHz | 1.917 | 0.584 | 5.01 |
600.0 MHz | 2.095 | 0.639 | 4.58 |
700.0 MHz | 2.286 | 0.697 | 4.20 |
800.0 MHz | 2.466 | 0.752 | 3.89 |
824.0 MHz | 2.508 | 0.764 | 3.83 |
894.0 MHz | 2.628 | 0.801 | 3.65 |
960.0 MHz | 2.738 | 0.834 | 3.51 |
1000.0 MHz | 2.803 | 0.854 | 3.43 |
1218.0 MHz | 3.143 | 0.958 | 3.06 |
1250.0 MHz | 3.191 | 0.973 | 3.01 |
1500.0 MHz | 3.553 | 1.083 | 2.70 |
1700.0 MHz | 3.827 | 1.166 | 2.51 |
1794.0 MHz | 3.952 | 1.204 | 2.43 |
1800.0 MHz | 3.960 | 1.207 | 2.43 |
2000.0 MHz | 4.219 | 1.286 | 2.28 |
2100.0 MHz | 4.345 | 1.324 | 2.21 |
2200.0 MHz | 4.469 | 1.362 | 2.15 |
2300.0 MHz | 4.591 | 1.399 | 2.09 |
2500.0 MHz | 4.831 | 1.472 | 1.99 |
2700.0 MHz | 5.065 | 1.544 | 1.90 |
3000.0 MHz | 5.406 | 1.648 | 1.78 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
806–990 MHz | 1.130 | 24.29 |
1700–2000 MHz | 1.130 | 24.29 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | PE |
Inner Conductor Material | Copper tube |
Outer Conductor Material | Corrugated copper |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 381 mm | 15 in |
Minimum Bend Radius, Single Bend | 152.4 mm | 6 in |
Number of Bends, minimum | 15 |
Number of Bends, typical | 40 |
Tensile Strength | 590 kg | 1300.726 lb |
Bending Moment | 48.8 N-m | 431.916 in lb |
Flat Plate Crush Strength | 2.2 kg/mm | 123.194 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Packaging and Weights
Cable weight | 0.89 kg/m | 0.598 lb/ft |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse