Explore the all-new, all-RUCKUS® website now!
LDF7-50A
LDF7-50A, HELIAX® Low Density Foam Coaxial Cable, corrugated copper, 1-5/8 in, black PE jacket
Specifications
Specifications
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® |
Product Series | LDF7-50A |
General Specifications
Flexibility | Standard |
Jacket Color | Black |
Performance Note | Attenuation values typical, guaranteed within 5% |
Dimensions
Diameter Over Dielectric | 44.196 mm | 1.74 in |
Diameter Over Jacket | 49.784 mm | 1.96 in |
Inner Conductor OD | 17.272 mm | 0.68 in |
Outer Conductor OD | 46.482 mm | 1.83 in |
Nominal Size | 1-5/8 in |
Electrical Specifications
Cable Impedance | 50 ohm ±1 ohm |
Capacitance | 75.8 pF/m | 23.104 pF/ft |
dc Resistance, Inner Conductor | 0.82 ohms/km | 0.25 ohms/kft |
dc Resistance, Outer Conductor | 0.525 ohms/km | 0.16 ohms/kft |
dc Test Voltage | 11000 V |
Inductance | 0.19 µH/m | 0.058 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 10000 V |
Operating Frequency Band | 1 – 2700 MHz |
Peak Power | 315 kW |
Velocity | 88 % |
Attenuation
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) |
1.0 MHz | 0.063 | 0.019 | 174.46 |
1.5 MHz | 0.077 | 0.024 | 142.22 |
2.0 MHz | 0.089 | 0.027 | 122.99 |
10.0 MHz | 0.202 | 0.062 | 54.32 |
20.0 MHz | 0.289 | 0.088 | 38.05 |
30.0 MHz | 0.356 | 0.109 | 30.85 |
50.0 MHz | 0.465 | 0.142 | 23.63 |
85.0 MHz | 0.615 | 0.188 | 17.86 |
88.0 MHz | 0.627 | 0.191 | 17.53 |
100.0 MHz | 0.671 | 0.205 | 16.38 |
108.0 MHz | 0.699 | 0.213 | 15.72 |
150.0 MHz | 0.834 | 0.254 | 13.17 |
174.0 MHz | 0.904 | 0.276 | 12.15 |
200.0 MHz | 0.976 | 0.297 | 11.26 |
204.0 MHz | 0.986 | 0.301 | 11.14 |
300.0 MHz | 1.220 | 0.372 | 9.01 |
400.0 MHz | 1.433 | 0.437 | 7.67 |
450.0 MHz | 1.532 | 0.467 | 7.17 |
460.0 MHz | 1.551 | 0.473 | 7.09 |
500.0 MHz | 1.627 | 0.496 | 6.76 |
512.0 MHz | 1.649 | 0.503 | 6.67 |
600.0 MHz | 1.806 | 0.550 | 6.09 |
700.0 MHz | 1.974 | 0.602 | 5.57 |
800.0 MHz | 2.134 | 0.650 | 5.15 |
824.0 MHz | 2.171 | 0.662 | 5.06 |
894.0 MHz | 2.278 | 0.694 | 4.83 |
960.0 MHz | 2.376 | 0.724 | 4.63 |
1000.0 MHz | 2.434 | 0.742 | 4.52 |
1218.0 MHz | 2.738 | 0.835 | 4.01 |
1250.0 MHz | 2.781 | 0.848 | 3.95 |
1500.0 MHz | 3.106 | 0.947 | 3.54 |
1700.0 MHz | 3.354 | 1.022 | 3.28 |
1794.0 MHz | 3.467 | 1.057 | 3.17 |
1800.0 MHz | 3.474 | 1.059 | 3.16 |
2000.0 MHz | 3.709 | 1.131 | 2.96 |
2100.0 MHz | 3.824 | 1.165 | 2.87 |
2200.0 MHz | 3.937 | 1.200 | 2.79 |
2300.0 MHz | 4.049 | 1.234 | 2.71 |
2500.0 MHz | 4.267 | 1.301 | 2.58 |
2700.0 MHz | 4.481 | 1.366 | 2.45 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
806–960 MHz | 1.130 | 24.30 |
1700–2000 MHz | 1.130 | 24.30 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | PE |
Inner Conductor Material | Corrugated copper tube |
Outer Conductor Material | Corrugated copper |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 508 mm | 20 in |
Minimum Bend Radius, Single Bend | 203.2 mm | 8 in |
Number of Bends, minimum | 15 |
Number of Bends, typical | 50 |
Tensile Strength | 318 kg | 701.069 lb |
Bending Moment | 54.2 N-m | 479.71 in lb |
Flat Plate Crush Strength | 2.1 kg/mm | 117.595 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +60 °C (-94 °F to +140 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Packaging and Weights
Cable weight | 1.22 kg/m | 0.820 lb/ft |
Product Classification
Product Type | Coaxial wireless cable |
Product Brand | HELIAX® |
Product Series | LDF7-50A |
General Specifications
Flexibility | Standard |
Jacket Color | Black |
Performance Note | Attenuation values typical, guaranteed within 5% |
Dimensions
Diameter Over Dielectric | 44.196 mm | 1.74 in |
Diameter Over Jacket | 49.784 mm | 1.96 in |
Inner Conductor OD | 17.272 mm | 0.68 in |
Outer Conductor OD | 46.482 mm | 1.83 in |
Nominal Size | 1-5/8 in |
Electrical Specifications
Cable Impedance | 50 ohm ±1 ohm |
Capacitance | 75.8 pF/m | 23.104 pF/ft |
dc Resistance, Inner Conductor | 0.82 ohms/km | 0.25 ohms/kft |
dc Resistance, Outer Conductor | 0.525 ohms/km | 0.16 ohms/kft |
dc Test Voltage | 11000 V |
Inductance | 0.19 µH/m | 0.058 µH/ft |
Insulation Resistance | 100000 MOhms-km |
Jacket Spark Test Voltage (rms) | 10000 V |
Operating Frequency Band | 1 – 2700 MHz |
Peak Power | 315 kW |
Velocity | 88 % |
Attenuation
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) |
1.0 MHz | 0.063 | 0.019 | 174.46 |
1.5 MHz | 0.077 | 0.024 | 142.22 |
2.0 MHz | 0.089 | 0.027 | 122.99 |
10.0 MHz | 0.202 | 0.062 | 54.32 |
20.0 MHz | 0.289 | 0.088 | 38.05 |
30.0 MHz | 0.356 | 0.109 | 30.85 |
50.0 MHz | 0.465 | 0.142 | 23.63 |
85.0 MHz | 0.615 | 0.188 | 17.86 |
88.0 MHz | 0.627 | 0.191 | 17.53 |
100.0 MHz | 0.671 | 0.205 | 16.38 |
108.0 MHz | 0.699 | 0.213 | 15.72 |
150.0 MHz | 0.834 | 0.254 | 13.17 |
174.0 MHz | 0.904 | 0.276 | 12.15 |
200.0 MHz | 0.976 | 0.297 | 11.26 |
204.0 MHz | 0.986 | 0.301 | 11.14 |
300.0 MHz | 1.220 | 0.372 | 9.01 |
400.0 MHz | 1.433 | 0.437 | 7.67 |
450.0 MHz | 1.532 | 0.467 | 7.17 |
460.0 MHz | 1.551 | 0.473 | 7.09 |
500.0 MHz | 1.627 | 0.496 | 6.76 |
512.0 MHz | 1.649 | 0.503 | 6.67 |
600.0 MHz | 1.806 | 0.550 | 6.09 |
700.0 MHz | 1.974 | 0.602 | 5.57 |
800.0 MHz | 2.134 | 0.650 | 5.15 |
824.0 MHz | 2.171 | 0.662 | 5.06 |
894.0 MHz | 2.278 | 0.694 | 4.83 |
960.0 MHz | 2.376 | 0.724 | 4.63 |
1000.0 MHz | 2.434 | 0.742 | 4.52 |
1218.0 MHz | 2.738 | 0.835 | 4.01 |
1250.0 MHz | 2.781 | 0.848 | 3.95 |
1500.0 MHz | 3.106 | 0.947 | 3.54 |
1700.0 MHz | 3.354 | 1.022 | 3.28 |
1794.0 MHz | 3.467 | 1.057 | 3.17 |
1800.0 MHz | 3.474 | 1.059 | 3.16 |
2000.0 MHz | 3.709 | 1.131 | 2.96 |
2100.0 MHz | 3.824 | 1.165 | 2.87 |
2200.0 MHz | 3.937 | 1.200 | 2.79 |
2300.0 MHz | 4.049 | 1.234 | 2.71 |
2500.0 MHz | 4.267 | 1.301 | 2.58 |
2700.0 MHz | 4.481 | 1.366 | 2.45 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
806–960 MHz | 1.130 | 24.30 |
1700–2000 MHz | 1.130 | 24.30 |
Material Specifications
Dielectric Material | Foam PE |
Jacket Material | PE |
Inner Conductor Material | Corrugated copper tube |
Outer Conductor Material | Corrugated copper |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 508 mm | 20 in |
Minimum Bend Radius, Single Bend | 203.2 mm | 8 in |
Number of Bends, minimum | 15 |
Number of Bends, typical | 50 |
Tensile Strength | 318 kg | 701.069 lb |
Bending Moment | 54.2 N-m | 479.71 in lb |
Flat Plate Crush Strength | 2.1 kg/mm | 117.595 lb/in |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +60 °C (-94 °F to +140 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Packaging and Weights
Cable weight | 1.22 kg/m | 0.820 lb/ft |
Documentation & Downloads
Product Compliance Documentation
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse