Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

PTS1-HRL

PTS1-50, HELIAX® Superflexible High Power, High Temperature Foam Coaxial Cable, corrugated copper, 1/4 in, brown TPC-ET jacket
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series PTS1-50-P

General Specifications

Flexibility Superflexible
Jacket Color Brown

Dimensions

Diameter Over Dielectric 4.826 mm | 0.19 in
Diameter Over Jacket 7.366 mm | 0.29 in
Inner Conductor OD 1.8796 mm | 0.074 in
Outer Conductor OD 6.35 mm | 0.25 in
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD -107 dBm
Cable Impedance 50 ohm ±2 ohm
Capacitance 80.7 pF/m | 24.597 pF/ft
dc Resistance, Inner Conductor 6.234 ohms/km | 1.9 ohms/kft
dc Resistance, Outer Conductor 6.562 ohms/km | 2 ohms/kft
dc Test Voltage 1600 V
Inductance 0.207 µH/m | 0.063 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 4000 V
Operating Frequency Band 100 – 12000 MHz
Peak Power 6.4 kW
Velocity 82 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
0.5 MHz 0.265 0.081
1.0 MHz 0.368 0.112
2.0 MHz 0.719 0.219
10.0 MHz 1.914 0.584
20.0 MHz 2.719 0.829
30.0 MHz 3.320 1.012
50.0 MHz 4.325 1.318
100.0 MHz 6.189 1.886
108.0 MHz 6.443 1.964
150.0 MHz 7.636 2.328
174.0 MHz 8.315 2.534
200.0 MHz 8.894 2.711
300.0 MHz 11.118 3.389
400.0 MHz 12.891 3.929
450.0 MHz 13.735 4.187
500.0 MHz 14.566 4.440
512.0 MHz 14.757 4.498
600.0 MHz 16.097 4.907
700.0 MHz 17.547 5.349
800.0 MHz 18.866 5.750
824.0 MHz 19.176 5.845
894.0 MHz 20.029 6.105
960.0 MHz 20.860 6.358
1000.0 MHz 21.423 6.530
1250.0 MHz 24.265 7.396
1500.0 MHz 26.887 8.195
1700.0 MHz 28.925 8.817
1800.0 MHz 29.885 9.109
2000.0 MHz 31.730 9.671
2100.0 MHz 32.621 9.943
2200.0 MHz 33.529 10.220
2300.0 MHz 34.399 10.485
2500.0 MHz 36.067 10.993
2700.0 MHz 37.899 11.552
3000.0 MHz 40.102 12.223
3400.0 MHz 43.152 13.153
4000.0 MHz 47.429 14.456
5000.0 MHz 54.405 16.583
6000.0 MHz 60.464 18.430
8000.0 MHz 72.435 22.079
8800.0 MHz 76.701 23.379
10000.0 MHz 82.620 25.183
12000.0 MHz 92.938 28.328

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–960 MHz 1.14 23.99
1700–2200 MHz 1.14 23.99
2200–2700 MHz 1.14 23.99

Material Specifications

Dielectric Material Foam FEP
Jacket Material TPC-ET
Inner Conductor Material Silver-plated copper wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1 in
Minimum Bend Radius, Single Bend 25.4 mm | 1 in
Number of Bends, minimum 15
Number of Bends, typical 20
Tensile Strength 68 kg | 149.914 lb
Bending Moment 0.8 N-m | 7.081 in lb
Flat Plate Crush Strength 1.8 kg/mm | 100.795 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 200 °C | 392 °F

Packaging and Weights

Cable weight 0.1 kg/m | 0.067 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series PTS1-50-P

General Specifications

Flexibility Superflexible
Jacket Color Brown

Dimensions

Diameter Over Dielectric 4.826 mm | 0.19 in
Diameter Over Jacket 7.366 mm | 0.29 in
Inner Conductor OD 1.8796 mm | 0.074 in
Outer Conductor OD 6.35 mm | 0.25 in
Nominal Size 1/4 in

Electrical Specifications

3rd Order IMD -107 dBm
Cable Impedance 50 ohm ±2 ohm
Capacitance 80.7 pF/m | 24.597 pF/ft
dc Resistance, Inner Conductor 6.234 ohms/km | 1.9 ohms/kft
dc Resistance, Outer Conductor 6.562 ohms/km | 2 ohms/kft
dc Test Voltage 1600 V
Inductance 0.207 µH/m | 0.063 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 4000 V
Operating Frequency Band 100 – 12000 MHz
Peak Power 6.4 kW
Velocity 82 %

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft)
0.5 MHz 0.265 0.081
1.0 MHz 0.368 0.112
2.0 MHz 0.719 0.219
10.0 MHz 1.914 0.584
20.0 MHz 2.719 0.829
30.0 MHz 3.320 1.012
50.0 MHz 4.325 1.318
100.0 MHz 6.189 1.886
108.0 MHz 6.443 1.964
150.0 MHz 7.636 2.328
174.0 MHz 8.315 2.534
200.0 MHz 8.894 2.711
300.0 MHz 11.118 3.389
400.0 MHz 12.891 3.929
450.0 MHz 13.735 4.187
500.0 MHz 14.566 4.440
512.0 MHz 14.757 4.498
600.0 MHz 16.097 4.907
700.0 MHz 17.547 5.349
800.0 MHz 18.866 5.750
824.0 MHz 19.176 5.845
894.0 MHz 20.029 6.105
960.0 MHz 20.860 6.358
1000.0 MHz 21.423 6.530
1250.0 MHz 24.265 7.396
1500.0 MHz 26.887 8.195
1700.0 MHz 28.925 8.817
1800.0 MHz 29.885 9.109
2000.0 MHz 31.730 9.671
2100.0 MHz 32.621 9.943
2200.0 MHz 33.529 10.220
2300.0 MHz 34.399 10.485
2500.0 MHz 36.067 10.993
2700.0 MHz 37.899 11.552
3000.0 MHz 40.102 12.223
3400.0 MHz 43.152 13.153
4000.0 MHz 47.429 14.456
5000.0 MHz 54.405 16.583
6000.0 MHz 60.464 18.430
8000.0 MHz 72.435 22.079
8800.0 MHz 76.701 23.379
10000.0 MHz 82.620 25.183
12000.0 MHz 92.938 28.328

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–960 MHz 1.14 23.99
1700–2200 MHz 1.14 23.99
2200–2700 MHz 1.14 23.99

Material Specifications

Dielectric Material Foam FEP
Jacket Material TPC-ET
Inner Conductor Material Silver-plated copper wire
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 25.4 mm | 1 in
Minimum Bend Radius, Single Bend 25.4 mm | 1 in
Number of Bends, minimum 15
Number of Bends, typical 20
Tensile Strength 68 kg | 149.914 lb
Bending Moment 0.8 N-m | 7.081 in lb
Flat Plate Crush Strength 1.8 kg/mm | 100.795 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 200 °C | 392 °F

Packaging and Weights

Cable weight 0.1 kg/m | 0.067 lb/ft

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category