Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CSAPAE415V500

Power Adapter for Subscriber Amplifiers, ac/dc, 15 V, 500 mA
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type RF amplifier power adapter
Product Brand HomeConnect®

General Specifications

Plug Type Type A

Electrical Specifications

Input Current, maximum 250 mA
Input Voltage @ Voltage at Frequency 120 Vac @ 60 Hz
Output Voltage Tolerance, no load ±5%
Output Voltage, no load 24 Vdc
Operating Current at Voltage 500 mA @ 15 Vdc

Environmental Specifications

Energy Efficiency Standard EISA 2007, Level 4
Safety Standard c-UL-us

Packaging and Weights

Height, packed 254 mm | 10 in
Width, packed 469.9 mm | 18.5 in
Length, packed 469.9 mm | 18.5 in
Carton Quantity 60
Weight, gross 21.999 kg | 48.5 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type RF amplifier power adapter
Product Brand HomeConnect®

General Specifications

Plug Type Type A

Electrical Specifications

Input Current, maximum 250 mA
Input Voltage @ Voltage at Frequency 120 Vac @ 60 Hz
Output Voltage Tolerance, no load ±5%
Output Voltage, no load 24 Vdc
Operating Current at Voltage 500 mA @ 15 Vdc

Environmental Specifications

Energy Efficiency Standard EISA 2007, Level 4
Safety Standard c-UL-us

Packaging and Weights

Height, packed 254 mm | 10 in
Width, packed 469.9 mm | 18.5 in
Length, packed 469.9 mm | 18.5 in
Carton Quantity 60
Weight, gross 21.999 kg | 48.5 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system