Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SVAPA12V200C

HomeConnect® Power Adapter for Subscriber Amplifiers, ac/dc, 12 V, 200 mA
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type RF amplifier power adapter
Product Brand HomeConnect®

General Specifications

Plug Type Type C

Electrical Specifications

Input Current, maximum 35 mA
Input Voltage @ Voltage at Frequency 230 Vac @ 50 Hz
Output Voltage Tolerance, no load ±5%
Output Voltage, no load 17.5 Vdc
Operating Current at Voltage 300 mA @ 12 Vdc

Environmental Specifications

Safety Standard CE

Packaging and Weights

Height, packed 279.4 mm | 11 in
Width, packed 304.8 mm | 12 in
Length, packed 381 mm | 15 in
Carton Quantity 60
Weight, gross 19.051 kg | 42 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type RF amplifier power adapter
Product Brand HomeConnect®

General Specifications

Plug Type Type C

Electrical Specifications

Input Current, maximum 35 mA
Input Voltage @ Voltage at Frequency 230 Vac @ 50 Hz
Output Voltage Tolerance, no load ±5%
Output Voltage, no load 17.5 Vdc
Operating Current at Voltage 300 mA @ 12 Vdc

Environmental Specifications

Safety Standard CE

Packaging and Weights

Height, packed 279.4 mm | 11 in
Width, packed 304.8 mm | 12 in
Length, packed 381 mm | 15 in
Carton Quantity 60
Weight, gross 19.051 kg | 42 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system