CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Passive VoIP MoCA Amplifier, unity forward/reverse, 85 MHz return, nine ports, with power inserter
Product Type | RF amplifier |
Product Brand | HomeConnect® |
Device Type | All ports down amplifier | Two-way subscriber amplifier | VoIP subscriber amplifier |
Application | Indoor | Outdoor |
Patent Number | 7912431 (expires 8/2/2025) |
Video Ports, quantity | 8 |
Video Standard | NTSC |
VoIP Passive Ports, quantity | 1 |
Distortion Performance (CCN), minimum | 60 dBc |
Distortion Performance (CSO), minimum | 65 dBc |
Distortion Performance (CTB), minimum | 73 dBc |
Distortion Performance (DSO), minimum | 55 dBc |
Distortion Performance (DTO), minimum | 60 dBc |
Distortion Performance (X-Mod), minimum | 73 dB |
Group Delay, 2nd channel, maximum | 30 ns |
Group Delay, channel 3, maximum | 15 ns |
Group Delay, channel 4–6, maximum | 5 ns |
Group Delay, reverse, maximum | 25 ns |
Hum Modulation, minimum | -75 dB |
Impedance | 75 ohm |
Operating Current at Voltage | 380 mA @ 15 Vdc |
Shielding Effectiveness, minimum | 100 dB |
Surge Capability Test Method | ANSI/SCTE 81 | IEEE C62.41-B3 (6 kV, 3000 A, Combination wave) on all ports |
Surge Capability Waveform | 1.2/50 voltage and 8/20 current combination waveform | 100 kHz ring wave waveform |
Isolation at Frequency Band, output to output, minimum | 25 dB @ 5–1002 MHz |
Isolation at Frequency Band, output to VoIP, minimum | 25 dB @ 5–1002 MHz |
Isolation at Frequency Band, power port to RF output, minimum | 60 dB @ 5–1002 MHz |
Isolation at Frequency Band, VoIP to output, minimum | 25 dB @ 5–1002 MHz |
Band Rejection, output to input, minimum | 40 dB |
Band Rejection, VOIP to input, minimum | 35 dB |
Insertion Loss, output to output, maximum | 35 dB |
Insertion Loss, output to VOIP, maximum | 35 dB |
Insertion Loss, VOIP to output, maximum | 35 dB |
Operating Frequency Band | 1125 – 1675 MHz |
Flatness | ±1.0 dB |
Insertion Loss, video ports | 0 dB |
Return Loss, minimum | 20 dB |
Noise Figure, maximum | 18 dB |
Operating Frequency Band | 5 – 85 MHz |
Flatness | ±1.0 dB |
Gain, video ports | 0 dB |
Noise Figure, maximum | 10.5 dB |
Operating Frequency Band | 102 – 1002 MHz |
Return Loss, minimum | 20 dB |
Insertion Loss Rx at Frequency Band, VoIP ports, maximum | 4.3 dB @ 5–42 MHz |
Insertion Loss Tx at Frequency Band, VoIP ports, maximum | 4.5 dB @ 54–550 MHz | 6.0 dB @ 550-1002 MHz |
Return Loss at Frequency Band, VoIP ports, minimum | 20 dB @ 5–1002 MHz |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Safety Standard | SCTE |
Height, packed | 190.5 mm | 7.5 in |
Width, packed | 247.65 mm | 9.75 in |
Length, packed | 508 mm | 20 in |
Carton Quantity | 20 |
Included | Power adapter | Power inserter |
Weight, gross | 9.072 kg | 20 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Type | RF amplifier |
Product Brand | HomeConnect® |
Device Type | All ports down amplifier | Two-way subscriber amplifier | VoIP subscriber amplifier |
Application | Indoor | Outdoor |
Patent Number | 7912431 (expires 8/2/2025) |
Video Ports, quantity | 8 |
Video Standard | NTSC |
VoIP Passive Ports, quantity | 1 |
Distortion Performance (CCN), minimum | 60 dBc |
Distortion Performance (CSO), minimum | 65 dBc |
Distortion Performance (CTB), minimum | 73 dBc |
Distortion Performance (DSO), minimum | 55 dBc |
Distortion Performance (DTO), minimum | 60 dBc |
Distortion Performance (X-Mod), minimum | 73 dB |
Group Delay, 2nd channel, maximum | 30 ns |
Group Delay, channel 3, maximum | 15 ns |
Group Delay, channel 4–6, maximum | 5 ns |
Group Delay, reverse, maximum | 25 ns |
Hum Modulation, minimum | -75 dB |
Impedance | 75 ohm |
Operating Current at Voltage | 380 mA @ 15 Vdc |
Shielding Effectiveness, minimum | 100 dB |
Surge Capability Test Method | ANSI/SCTE 81 | IEEE C62.41-B3 (6 kV, 3000 A, Combination wave) on all ports |
Surge Capability Waveform | 1.2/50 voltage and 8/20 current combination waveform | 100 kHz ring wave waveform |
Isolation at Frequency Band, output to output, minimum | 25 dB @ 5–1002 MHz |
Isolation at Frequency Band, output to VoIP, minimum | 25 dB @ 5–1002 MHz |
Isolation at Frequency Band, power port to RF output, minimum | 60 dB @ 5–1002 MHz |
Isolation at Frequency Band, VoIP to output, minimum | 25 dB @ 5–1002 MHz |
Band Rejection, output to input, minimum | 40 dB |
Band Rejection, VOIP to input, minimum | 35 dB |
Insertion Loss, output to output, maximum | 35 dB |
Insertion Loss, output to VOIP, maximum | 35 dB |
Insertion Loss, VOIP to output, maximum | 35 dB |
Operating Frequency Band | 1125 – 1675 MHz |
Flatness | ±1.0 dB |
Insertion Loss, video ports | 0 dB |
Return Loss, minimum | 20 dB |
Noise Figure, maximum | 18 dB |
Operating Frequency Band | 5 – 85 MHz |
Flatness | ±1.0 dB |
Gain, video ports | 0 dB |
Noise Figure, maximum | 10.5 dB |
Operating Frequency Band | 102 – 1002 MHz |
Return Loss, minimum | 20 dB |
Insertion Loss Rx at Frequency Band, VoIP ports, maximum | 4.3 dB @ 5–42 MHz |
Insertion Loss Tx at Frequency Band, VoIP ports, maximum | 4.5 dB @ 54–550 MHz | 6.0 dB @ 550-1002 MHz |
Return Loss at Frequency Band, VoIP ports, minimum | 20 dB @ 5–1002 MHz |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Safety Standard | SCTE |
Height, packed | 190.5 mm | 7.5 in |
Width, packed | 247.65 mm | 9.75 in |
Length, packed | 508 mm | 20 in |
Carton Quantity | 20 |
Included | Power adapter | Power inserter |
Weight, gross | 9.072 kg | 20 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |