CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
HomeConnect® Passive VoIP Amplifier, unity forward/reverse, 1.2GHz/nine ports
Product Type | RF amplifier |
Product Brand | HomeConnect® |
Device Type | All ports down amplifier | Two-way subscriber amplifier | VoIP subscriber amplifier |
Application | Indoor | Outdoor |
Patent Number | 7912431 (expires 8/2/2025) |
Video Ports, quantity | 8 |
Video Standard | NTSC |
VoIP Passive Ports, quantity | 1 |
Distortion Performance (CCN), minimum | 55 dBc |
Distortion Performance (CSO), minimum | 62 dBc |
Distortion Performance (CTB), minimum | 73 dBc |
Distortion Performance (DSO), minimum | 55 dBc |
Distortion Performance (DTO), minimum | 60 dBc |
Distortion Performance (X-Mod), minimum | 70 dB |
Group Delay, 1st channel, maximum | 30 ns |
Group Delay, channel 3, maximum | 15 ns |
Group Delay, channel 4–6, maximum | 5 ns |
Group Delay, reverse, maximum | 20 ns |
Hum Modulation, minimum | -75 dB |
Impedance | 75 ohm |
Operating Current at Voltage | 380 mA @ 12 Vdc |
Shielding Effectiveness, minimum | 120 dB |
Surge Capability Test Method | ANSI/SCTE 81 | IEEE C62.45-2002 (Category B Combination Wave on Input Port, Category A Ring Wave on all other ports) |
Surge Capability Waveform | 1.2/50 voltage and 8/20 current combination waveform | 100 kHz ring wave waveform |
Isolation at Frequency Band, output to output, minimum | 22 dB @ 1002–1218 MHz | 22 dB @ 54–1002 MHz | 25 dB @ 5–42 MHz |
Isolation at Frequency Band, output to VoIP, minimum | 22 dB @ 1002–1218 MHz | 22 dB @ 54–1002 MHz | 25 dB @ 5–42 MHz |
Isolation at Frequency Band, VoIP to output, minimum | 22 dB @ 1002–1218 MHz | 22 dB @ 54–1002 MHz | 25 dB @ 5–42 MHz |
Flatness | ±0.5 dB |
Gain Tolerance, video ports | 0.0 dB ±1.0 |
Insertion Loss, video ports | 0 dB |
Return Loss, minimum | 20 dB |
Noise Figure, maximum | 18 dB |
Operating Frequency Band | 5 – 42 MHz |
Flatness | ±0.75 dB |
Gain Tolerance, video | 0.0 dB ±1.25 |
Noise Figure, maximum | 9 dB |
Operating Frequency Band | 54 – 1218 MHz |
Return Loss, minimum | 20 dB |
Insertion Loss Rx, VoIP ports, maximum | 4.5 dB |
Insertion Loss Tx, VoIP ports, maximum | 5.5 dB |
Return Loss, VoIP ports, minimum | 20 dB |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Safety Standard | CE | SCTE |
Height, packed | 230.124 mm | 9.06 in |
Width, packed | 290.068 mm | 11.42 in |
Length, packed | 415.036 mm | 16.34 in |
Carton Quantity | 20 |
Included | Power adapter |
Weight, gross | 8.278 kg | 18.25 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | RF amplifier |
Product Brand | HomeConnect® |
Device Type | All ports down amplifier | Two-way subscriber amplifier | VoIP subscriber amplifier |
Application | Indoor | Outdoor |
Patent Number | 7912431 (expires 8/2/2025) |
Video Ports, quantity | 8 |
Video Standard | NTSC |
VoIP Passive Ports, quantity | 1 |
Distortion Performance (CCN), minimum | 55 dBc |
Distortion Performance (CSO), minimum | 62 dBc |
Distortion Performance (CTB), minimum | 73 dBc |
Distortion Performance (DSO), minimum | 55 dBc |
Distortion Performance (DTO), minimum | 60 dBc |
Distortion Performance (X-Mod), minimum | 70 dB |
Group Delay, 1st channel, maximum | 30 ns |
Group Delay, channel 3, maximum | 15 ns |
Group Delay, channel 4–6, maximum | 5 ns |
Group Delay, reverse, maximum | 20 ns |
Hum Modulation, minimum | -75 dB |
Impedance | 75 ohm |
Operating Current at Voltage | 380 mA @ 12 Vdc |
Shielding Effectiveness, minimum | 120 dB |
Surge Capability Test Method | ANSI/SCTE 81 | IEEE C62.45-2002 (Category B Combination Wave on Input Port, Category A Ring Wave on all other ports) |
Surge Capability Waveform | 1.2/50 voltage and 8/20 current combination waveform | 100 kHz ring wave waveform |
Isolation at Frequency Band, output to output, minimum | 22 dB @ 1002–1218 MHz | 22 dB @ 54–1002 MHz | 25 dB @ 5–42 MHz |
Isolation at Frequency Band, output to VoIP, minimum | 22 dB @ 1002–1218 MHz | 22 dB @ 54–1002 MHz | 25 dB @ 5–42 MHz |
Isolation at Frequency Band, VoIP to output, minimum | 22 dB @ 1002–1218 MHz | 22 dB @ 54–1002 MHz | 25 dB @ 5–42 MHz |
Flatness | ±0.5 dB |
Gain Tolerance, video ports | 0.0 dB ±1.0 |
Insertion Loss, video ports | 0 dB |
Return Loss, minimum | 20 dB |
Noise Figure, maximum | 18 dB |
Operating Frequency Band | 5 – 42 MHz |
Flatness | ±0.75 dB |
Gain Tolerance, video | 0.0 dB ±1.25 |
Noise Figure, maximum | 9 dB |
Operating Frequency Band | 54 – 1218 MHz |
Return Loss, minimum | 20 dB |
Insertion Loss Rx, VoIP ports, maximum | 4.5 dB |
Insertion Loss Tx, VoIP ports, maximum | 5.5 dB |
Return Loss, VoIP ports, minimum | 20 dB |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Safety Standard | CE | SCTE |
Height, packed | 230.124 mm | 9.06 in |
Width, packed | 290.068 mm | 11.42 in |
Length, packed | 415.036 mm | 16.34 in |
Carton Quantity | 20 |
Included | Power adapter |
Weight, gross | 8.278 kg | 18.25 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |