Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

SVA15PRSNI

HomeConnect® Nano Subscriber Amplifier, 15 dB, one port, with power inserter
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type RF amplifier
Product Brand HomeConnect®

General Specifications

Device Type Subscriber amplifier
Application Indoor | Outdoor
Patent Number 8081427 (expires 7/31/2029)
Video Ports, quantity 1
Video Standard NTSC

Electrical Specifications

Distortion Performance (CCN), minimum 70 dBc
Distortion Performance (CSO), minimum 65 dBc
Distortion Performance (CTB), minimum 80 dBc
Distortion Performance (X-Mod), minimum 75 dB
Group Delay, channel 2–4, maximum 20 ns
Group Delay, channel 5–6, maximum 5 ns
Group Delay, reverse, maximum 20 ns
Hum Modulation, minimum -75 dB
Impedance 75 ohm
Operating Current at Voltage 200 mA @ 12 Vdc
Shielding Effectiveness, minimum 100 dB
Surge Capability Test Method ANSI/SCTE 81 | IEEE C62.41-A3 (6 kV, 200 A, Ring wave) on all ports | IEEE C62.41-B3 (6 kV, 3000 A, Combination wave) on input port
Surge Capability Waveform 1.2/50 voltage and 8/20 current combination waveform | 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, power port to RF output, minimum 55 dB @ 5–1002 MHz

Electrical Specifications, Rx (Uplink)

Flatness ±0.5 dB
Insertion Loss, maximum 1.2 dB
Return Loss, minimum 20 dB
Operating Frequency Band 5 – 42 MHz

Electrical Specifications, Tx (Downlink)

Flatness ±1.0 dB
Gain 15 dB
Noise Figure, maximum 3.5 dB
Operating Frequency Band 53 – 1002 MHz
Return Loss, minimum 20 dB

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard SCTE

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 190.5 mm | 7.5 in
Length, packed 381 mm | 15 in
Carton Quantity 20
Included Power adapter | Power inserter
Weight, gross 5.67 kg | 12.5 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type RF amplifier
Product Brand HomeConnect®

General Specifications

Device Type Subscriber amplifier
Application Indoor | Outdoor
Patent Number 8081427 (expires 7/31/2029)
Video Ports, quantity 1
Video Standard NTSC

Electrical Specifications

Distortion Performance (CCN), minimum 70 dBc
Distortion Performance (CSO), minimum 65 dBc
Distortion Performance (CTB), minimum 80 dBc
Distortion Performance (X-Mod), minimum 75 dB
Group Delay, channel 2–4, maximum 20 ns
Group Delay, channel 5–6, maximum 5 ns
Group Delay, reverse, maximum 20 ns
Hum Modulation, minimum -75 dB
Impedance 75 ohm
Operating Current at Voltage 200 mA @ 12 Vdc
Shielding Effectiveness, minimum 100 dB
Surge Capability Test Method ANSI/SCTE 81 | IEEE C62.41-A3 (6 kV, 200 A, Ring wave) on all ports | IEEE C62.41-B3 (6 kV, 3000 A, Combination wave) on input port
Surge Capability Waveform 1.2/50 voltage and 8/20 current combination waveform | 100 kHz ring wave waveform

Electrical Specifications, Isolation

Isolation at Frequency Band, power port to RF output, minimum 55 dB @ 5–1002 MHz

Electrical Specifications, Rx (Uplink)

Flatness ±0.5 dB
Insertion Loss, maximum 1.2 dB
Return Loss, minimum 20 dB
Operating Frequency Band 5 – 42 MHz

Electrical Specifications, Tx (Downlink)

Flatness ±1.0 dB
Gain 15 dB
Noise Figure, maximum 3.5 dB
Operating Frequency Band 53 – 1002 MHz
Return Loss, minimum 20 dB

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Safety Standard SCTE

Packaging and Weights

Height, packed 152.4 mm | 6 in
Width, packed 190.5 mm | 7.5 in
Length, packed 381 mm | 15 in
Carton Quantity 20
Included Power adapter | Power inserter
Weight, gross 5.67 kg | 12.5 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse