Warning Icon
This product was discontinued on: December 31, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

ATCJ-F14

  • Available in:
  • North America
ProAx® American Triax Complete Camera Connector Female Jack, F14 (1/4"), 0.246" cables, 75 ohms
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America
Product Type Broadcast camera connector
Product Brand ProAx®
Product Series ProAx

General Specifications

Body Style Straight
Compatible Cable type F14 (0.246")
Inner Contact Attachment Method Crimp
Interface Triax jack, female
Outer Contact Attachment Method Crimp
Plating Type Nickel

Electrical Specifications

Connector Impedance 75 ohm
Dielectric Withstand Voltage 1500 Vac

Material Specifications

Material Type Brass

Mechanical Specifications

Attachment Durability 1000 cycles

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Relative Humidity 0%–95%, non-condensing

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Broadcast camera connector
Product Brand ProAx®
Product Series ProAx

General Specifications

Body Style Straight
Compatible Cable type F14 (0.246")
Inner Contact Attachment Method Crimp
Interface Triax jack, female
Outer Contact Attachment Method Crimp
Plating Type Nickel

Electrical Specifications

Connector Impedance 75 ohm
Dielectric Withstand Voltage 1500 Vac

Material Specifications

Material Type Brass

Mechanical Specifications

Attachment Durability 1000 cycles

Environmental Specifications

Operating Temperature -40 °C to +65 °C (-40 °F to +149 °F)
Storage Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Relative Humidity 0%–95%, non-condensing

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Customer View Model

Engineering Drawing

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Building Information Modeling (BIM) Objects

Customer View Model

Engineering Drawing

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse