CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
HomeConnect® Ground Block, brass, 3 GHz, one-piece
Product Type | Grounding block |
Product Brand | HomeConnect® |
Device Type | Ground block |
Insertion Loss at Frequency Band, maximum | 0.2 dB @ 0–1002 MHz | 0.3 dB @ 1002–3000 MHz |
Return Loss at Frequency Band, minimum | 20 dB @ 2000–3000 MHz | 25 dB @ 1002–2000 MHz | 35 dB @ 0–1002 MHz |
Impedance | 75 ohm |
Operating Frequency Band | 0 – 3000 MHz |
Shielding Effectiveness, minimum | 120 dB |
Material Type | Brass |
Plating | Nickel |
Recommended Bonding Torque, maximum | 5.649 N-m | 50 in lb |
Recommended Bonding Torque, minimum | 3.39 N-m | 30 in lb |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Safety Standard | CE | EN 60728-4 | SCTE | UL 467 | c-UL-us |
Height, packed | 241.3 mm | 9.5 in |
Width, packed | 241.3 mm | 9.5 in |
Length, packed | 342.9 mm | 13.5 in |
Carton Quantity | 500 |
Weight, gross | 18.144 kg | 40 in |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Type | Grounding block |
Product Brand | HomeConnect® |
Device Type | Ground block |
Insertion Loss at Frequency Band, maximum | 0.2 dB @ 0–1002 MHz | 0.3 dB @ 1002–3000 MHz |
Return Loss at Frequency Band, minimum | 20 dB @ 2000–3000 MHz | 25 dB @ 1002–2000 MHz | 35 dB @ 0–1002 MHz |
Impedance | 75 ohm |
Operating Frequency Band | 0 – 3000 MHz |
Shielding Effectiveness, minimum | 120 dB |
Material Type | Brass |
Plating | Nickel |
Recommended Bonding Torque, maximum | 5.649 N-m | 50 in lb |
Recommended Bonding Torque, minimum | 3.39 N-m | 30 in lb |
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Safety Standard | CE | EN 60728-4 | SCTE | UL 467 | c-UL-us |
Height, packed | 241.3 mm | 9.5 in |
Width, packed | 241.3 mm | 9.5 in |
Length, packed | 342.9 mm | 13.5 in |
Carton Quantity | 500 |
Weight, gross | 18.144 kg | 40 in |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |