CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Tunable CPR430G for elliptical waveguide 17
Product Type | Elliptical waveguide connector |
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, tunable |
Inner Contact Plating | Unplated |
Interface | CPR430G |
Outer Contact Plating | Bright nickel over electroless nickel |
Pressurizable | Yes |
Width | 174.752 mm | 6.88 in |
Length | 406.4 mm | 16 in |
Transition Length | 304.8 mm | 12 in |
Waveguide Size | WR430 | WG8 | R22 |
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 1.7 – 2.3 GHz |
Peak Power at Frequency, maximum | 1036.00 kW @ 2.00 GHz |
Material Type | Brass |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Weight, net | 3.2 kg | 7.055 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Elliptical waveguide connector |
Attachment Method | Tab-flare | Tool-flare |
Body Style | Straight, tunable |
Inner Contact Plating | Unplated |
Interface | CPR430G |
Outer Contact Plating | Bright nickel over electroless nickel |
Pressurizable | Yes |
Width | 174.752 mm | 6.88 in |
Length | 406.4 mm | 16 in |
Transition Length | 304.8 mm | 12 in |
Waveguide Size | WR430 | WG8 | R22 |
Insertion Loss, typical | 0.01 dB |
Operating Frequency Band | 1.7 – 2.3 GHz |
Peak Power at Frequency, maximum | 1036.00 kW @ 2.00 GHz |
Material Type | Brass |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Weight, net | 3.2 kg | 7.055 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |