Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
5492123-1
- Available in:
- EMEA
Fiber Optic Connector Kit, Singlemode, SC, 900 µm, 125 µm, 1 piece
Specifications
Specifications
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
General Specifications
| Application | For use with buffered fiber |
| Body Style | One-piece | Simplex |
| Color | Blue |
| Color, boot | Blue |
| Interface | SC/UPC |
Dimensions
| Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
| Ferrule Material | Ceramic |
| Material Type | Glass filled polybutylene terephthalate (PBT) |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Included | Boot |
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | EMEA |
| Portfolio | CommScope® |
| Product Type | Fiber connector |
General Specifications
| Application | For use with buffered fiber |
| Body Style | One-piece | Simplex |
| Color | Blue |
| Color, boot | Blue |
| Interface | SC/UPC |
Dimensions
| Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
| Ferrule Material | Ceramic |
| Material Type | Glass filled polybutylene terephthalate (PBT) |
Optical Specifications
| Fiber Mode | Singlemode |
Packaging and Weights
| Included | Boot |
| Packaging quantity | 1 |
| Packaging Type | Bag |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Qualification Test Report
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Qualification Test Report
Visio Stencil
Warranty
Other Ways to Browse
