Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760118034 | MFC-STF-09-5X-25 QWIK II™ ST

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
Field Installable ST Connector, OM3/4/5, Aqua, for 250/900um, 25 per pack
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector
Product Brand LazrSPEED® | Qwik
Product Series Qwik II

General Specifications

Body Style BTW
Color Aqua
Color, boot Black
Ferrule Geometry Factory polished
Interface ST
Interface Feature Field Installable | Mechanical splice

Dimensions

Length 50.2 mm | 1.976 in
Compatible Cable Diameter, maximum 0.9 mm | 0.035 in
Compatible Cable Diameter, minimum 0.25 mm | 0.01 in

Material Specifications

Ferrule Material Zirconia

Mechanical Specifications

Cable Retention Strength, maximum 1.00 lb @ 0 °

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3 | OM4 | OM5, LazrSPEED® wideband
Insertion Loss Change, mating 0.3 dB
Optical Components Standard ANSI/TIA-568. 3-D
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, maximum 0.5 dB
Insertion Loss, typical 0.27 dB
Return Loss, minimum 20 dB

Packaging and Weights

Packaging quantity 25

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber connector
Product Brand LazrSPEED® | Qwik
Product Series Qwik II

General Specifications

Body Style BTW
Color Aqua
Color, boot Black
Ferrule Geometry Factory polished
Interface ST
Interface Feature Field Installable | Mechanical splice

Dimensions

Length 50.2 mm | 1.976 in
Compatible Cable Diameter, maximum 0.9 mm | 0.035 in
Compatible Cable Diameter, minimum 0.25 mm | 0.01 in

Material Specifications

Ferrule Material Zirconia

Mechanical Specifications

Cable Retention Strength, maximum 1.00 lb @ 0 °

Optical Specifications

Fiber Mode Multimode
Fiber Type OM3 | OM4 | OM5, LazrSPEED® wideband
Insertion Loss Change, mating 0.3 dB
Optical Components Standard ANSI/TIA-568. 3-D
Insertion Loss Change, temperature 0.3 dB
Insertion Loss, maximum 0.5 dB
Insertion Loss, typical 0.27 dB
Return Loss, minimum 20 dB

Packaging and Weights

Packaging quantity 25

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category