Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

107321721 | M1BH-H-246

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
M1 Category 3 U/UTP Information Outlets, ivory
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Modular jack

General Specifications

ANSI/TIA Category 3
Cable Type Unshielded
Color Ivory
Conductor Type Solid | Stranded
Outlet Type M Series
Termination Type IDC
Wiring T568A | T568B

Dimensions

Height 20.32 mm | 0.8 in
Width 20.32 mm | 0.8 in
Depth 30.48 mm | 1.2 in
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 22 AWG | 24 AWG

Electrical Specifications

Contact Resistance Variation, maximum 20 mOhm
Contact Resistance, maximum 100 mOhm
Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 501 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type Copper alloy | High-impact, flame retardant, thermoplastic
Termination Contact Plating Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Modular jack

General Specifications

ANSI/TIA Category 3
Cable Type Unshielded
Color Ivory
Conductor Type Solid | Stranded
Outlet Type M Series
Termination Type IDC
Wiring T568A | T568B

Dimensions

Height 20.32 mm | 0.8 in
Width 20.32 mm | 0.8 in
Depth 30.48 mm | 1.2 in
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 22 AWG | 24 AWG

Electrical Specifications

Contact Resistance Variation, maximum 20 mOhm
Contact Resistance, maximum 100 mOhm
Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 501 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type Copper alloy | High-impact, flame retardant, thermoplastic
Termination Contact Plating Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse