64674072-40 | 6467 4 072-40
- Available in:
- Australia/New Zealand
FMK Series Modular Jack, 8-position, RJ45, category 5e, T568A/B, bag of 10, blue
Specifications
Features and Benefits
- High speed data and voice transmission outlets
- Suitable for direct termination of 100Ω twisted pair insulated copper wires
- Compatible with the LSA-PLUS® insertion tool and 110 punchdown tool
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Modular jack |
Product Series | FMK |
General Specifications
ANSI/TIA Category | 5e |
Cable Type | Unshielded |
Color | Blue |
Conductor Type | Solid | Stranded |
Integrated Dust Cover Type | None |
Outlet Type | Standard |
Termination Punchdowns, minimum | 200 times |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D |
Wiring | T568A | T568B |
Dimensions
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Compatible Conductor Gauge, solid | 24–22 AWG |
Compatible Conductor Gauge, stranded | 26–24 AWG |
Material Specifications
Material Type | Polycarbonate |
Mechanical Specifications
Plug Insertion Life, minimum | 2500 times |
Environmental Specifications
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Relative Humidity | Up to 93%, non-condensing |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Modular jack |
Product Series | FMK |
General Specifications
ANSI/TIA Category | 5e |
Cable Type | Unshielded |
Color | Blue |
Conductor Type | Solid | Stranded |
Integrated Dust Cover Type | None |
Outlet Type | Standard |
Termination Punchdowns, minimum | 200 times |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D |
Wiring | T568A | T568B |
Dimensions
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Compatible Conductor Gauge, solid | 24–22 AWG |
Compatible Conductor Gauge, stranded | 26–24 AWG |
Material Specifications
Material Type | Polycarbonate |
Mechanical Specifications
Plug Insertion Life, minimum | 2500 times |
Environmental Specifications
Operating Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Storage Temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Relative Humidity | Up to 93%, non-condensing |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse