64674200-80 | 6467 4 200-80
- Available in:
- Australia/New Zealand
RJ45 Modular Jack, category 6, keystone inline, bag of 10, green
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Modular jack |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | Unshielded |
Color | Green |
Conductor Type | Solid | Stranded |
Integrated Dust Cover Type | None |
Outlet Type | Standard |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E |
Wiring | T568A | T568B |
Dimensions
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Electrical Specifications
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles |
Material Specifications
Material Type | Polycarbonate |
Mechanical Specifications
Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Modular jack |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | Unshielded |
Color | Green |
Conductor Type | Solid | Stranded |
Integrated Dust Cover Type | None |
Outlet Type | Standard |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E |
Wiring | T568A | T568B |
Dimensions
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Electrical Specifications
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles |
Material Specifications
Material Type | Polycarbonate |
Mechanical Specifications
Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
Flammability Rating | UL 94 V-0 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse