Warning Icon
This product was discontinued on: September 29, 2020

For other alternatives, please contact us for more information.

1 Replacement products available

1711716-1

  • Available in:
  • Australia/New Zealand
  • EMEA
  • Latin America

AMP-TWIST SL-Series Modular Jack, category 6AS, shielded, 8-position, without dust cover

Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America
Portfolio NETCONNECT®
Product Type Modular jack
Product Series SL Series

General Specifications

ANSI/TIA Category 6A
Cable Type Shielded
Color Silver
Conductor Type Solid | Stranded
Integrated Dust Cover Type None
Outlet Type Standard
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | IEEE 802.3an | IEEE 802.3at | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Panel Cutout, recommended 14.78 x 20.32 mm (0.58 x 0.80 in)
Panel Thickness, recommended 1.6 mm | 0.063 in
Height 22.5 mm | 0.886 in
Width 14.48 mm | 0.57 in
Depth 31.82 mm | 1.253 in
Compatible Cable Diameter, maximum 9 mm | 0.354 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 24 AWG

Electrical Specifications

Current Rating, maximum 0.75 A
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Zinc alloy

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Retention Force, minimum 30 N | 6.744 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 12
Packaging Type Tray in box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | EMEA | Latin America
Portfolio NETCONNECT®
Product Type Modular jack
Product Series SL Series

General Specifications

ANSI/TIA Category 6A
Cable Type Shielded
Color Silver
Conductor Type Solid | Stranded
Integrated Dust Cover Type None
Outlet Type Standard
Termination Tool SL Termination tool
Termination Type IDC
Transmission Standards ANSI/TIA-568-C.2 | IEEE 802.3an | IEEE 802.3at | ISO/IEC 11801 Class EA
Wiring T568A | T568B

Dimensions

Panel Cutout, recommended 14.78 x 20.32 mm (0.58 x 0.80 in)
Panel Thickness, recommended 1.6 mm | 0.063 in
Height 22.5 mm | 0.886 in
Width 14.48 mm | 0.57 in
Depth 31.82 mm | 1.253 in
Compatible Cable Diameter, maximum 9 mm | 0.354 in
Contact Plating Thickness 1.27 µm
Compatible Conductor Gauge, solid 24–22 AWG
Compatible Conductor Gauge, stranded 24 AWG

Electrical Specifications

Current Rating, maximum 0.75 A
Safety Voltage Rating 150 Vac

Material Specifications

Contact Base Material Beryllium copper
Contact Plating Material Gold
Material Type Zinc alloy

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Retention Force, minimum 30 N | 6.744 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Packaging quantity 12
Packaging Type Tray in box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance