2111676-3
- Available in:
- Asia
- Latin America
- North America
AMP-TWIST SL Series Modular Jack, 8-position, category 6A, U/UTP, with dust cover, white
Specifications
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Modular jack |
Product Series | SL Series |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | Unshielded |
Color | White |
Conductor Type | Solid | Stranded |
Integrated Dust Cover Type | Hinged |
Mounting | SL Series faceplates and panels |
Outlet Type | Standard |
Termination Tool | SL Termination tool |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class EA |
Wiring | T568A | T568B |
Dimensions
Panel Cutout, recommended | 14.78 x 20.07 mm (0.58 x 0.79 in) |
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Height | 21.5 mm | 0.846 in |
Width | 15.25 mm | 0.6 in |
Depth | 39.03 mm | 1.537 in |
Compatible Cable Diameter, maximum | 9 mm | 0.354 in |
Compatible Insulated Conductor Diameter, maximum | 1.6 mm | 0.063 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 24–22 AWG |
Compatible Conductor Gauge, stranded | 24 AWG |
Electrical Specifications
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles |
Safety Voltage Rating | 150 Vac |
Material Specifications
Contact Base Material | Beryllium copper |
Contact Plating Material | Gold |
Material Type | Polycarbonate |
Mechanical Specifications
Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Flammability Rating | UL 94 V-0 |
Safety Standard | cUL |
Packaging and Weights
Included | Shutter |
Packaging Type | Tray in box |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Modular jack |
Product Series | SL Series |
General Specifications
ANSI/TIA Category | 6A |
Cable Type | Unshielded |
Color | White |
Conductor Type | Solid | Stranded |
Integrated Dust Cover Type | Hinged |
Mounting | SL Series faceplates and panels |
Outlet Type | Standard |
Termination Tool | SL Termination tool |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class EA |
Wiring | T568A | T568B |
Dimensions
Panel Cutout, recommended | 14.78 x 20.07 mm (0.58 x 0.79 in) |
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Height | 21.5 mm | 0.846 in |
Width | 15.25 mm | 0.6 in |
Depth | 39.03 mm | 1.537 in |
Compatible Cable Diameter, maximum | 9 mm | 0.354 in |
Compatible Insulated Conductor Diameter, maximum | 1.6 mm | 0.063 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 24–22 AWG |
Compatible Conductor Gauge, stranded | 24 AWG |
Electrical Specifications
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications after 3000 plug to jack mating cycles |
Safety Voltage Rating | 150 Vac |
Material Specifications
Contact Base Material | Beryllium copper |
Contact Plating Material | Gold |
Material Type | Polycarbonate |
Mechanical Specifications
Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Flammability Rating | UL 94 V-0 |
Safety Standard | cUL |
Packaging and Weights
Included | Shutter |
Packaging Type | Tray in box |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer View Model
Installation Instruction
Product Specification
Qualification Test Report
Visio Stencil
Building Information Modeling (BIM) Objects
Customer View Model
Installation Instruction
Product Compliance Documentation
Product Specification
Qualification Test Report
Visio Stencil
Other Ways to Browse