1711413-2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Modular Plug, category 5E, shielded, 8-position, 100 pcs
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Modular plug |
General Specifications
ANSI/TIA Category | 5e |
Cable Type | Round, shielded |
Conductor Type | Solid | Stranded |
Interface | RJ45 |
Positions/Loaded Contacts | 8/8 |
Termination Type | IDC |
Dimensions
Compatible Cable Diameter, maximum | 5.5 mm | 0.217 in |
Compatible Cable Diameter, minimum | 4.7 mm | 0.185 in |
Compatible Insulated Conductor Diameter, maximum | 1.09 mm | 0.043 in |
Compatible Insulated Conductor Diameter, minimum | 0.89 mm | 0.035 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 26–23 AWG |
Compatible Conductor Gauge, stranded | 26–23 AWG |
Electrical Specifications
Insulation Resistance, minimum | 500 mOhm |
Material Specifications
Contact Base Material | Phosphor Bronze |
Contact Plating Material | Gold |
Material Type | Glass filled polycarbonate |
Plug Shield Base Material | Stainless steel |
Plug Shield Plating Material | Nickel |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Safety Standard | UL 1863 |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Bag | Box | Carton |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Modular plug |
General Specifications
ANSI/TIA Category | 5e |
Cable Type | Round, shielded |
Conductor Type | Solid | Stranded |
Interface | RJ45 |
Positions/Loaded Contacts | 8/8 |
Termination Type | IDC |
Dimensions
Compatible Cable Diameter, maximum | 5.5 mm | 0.217 in |
Compatible Cable Diameter, minimum | 4.7 mm | 0.185 in |
Compatible Insulated Conductor Diameter, maximum | 1.09 mm | 0.043 in |
Compatible Insulated Conductor Diameter, minimum | 0.89 mm | 0.035 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 26–23 AWG |
Compatible Conductor Gauge, stranded | 26–23 AWG |
Electrical Specifications
Insulation Resistance, minimum | 500 mOhm |
Material Specifications
Contact Base Material | Phosphor Bronze |
Contact Plating Material | Gold |
Material Type | Glass filled polycarbonate |
Plug Shield Base Material | Stainless steel |
Plug Shield Plating Material | Nickel |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Safety Standard | UL 1863 |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Bag | Box | Carton |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse