5-1375204-3
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
RJ45 Modular Plug, category 6, 8-position, solid wire
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Modular plug |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | Round, unshielded |
Conductor Type | Solid |
Interface | RJ45 |
Positions/Loaded Contacts | 8/8 |
Termination Type | IDC |
Dimensions
Compatible Cable Diameter, maximum | 6 mm | 0.236 in |
Compatible Cable Diameter, minimum | 5 mm | 0.197 in |
Compatible Insulated Conductor Diameter, maximum | 1 mm | 0.039 in |
Compatible Insulated Conductor Diameter, minimum | 0.89 mm | 0.035 in |
Compatible Conductor Gauge, solid | 24–23 AWG |
Electrical Specifications
Insulation Resistance, minimum | 500 mOhm |
Material Specifications
Contact Base Material | Phosphor Bronze |
Material Type | Glass filled polycarbonate |
Plug Shield Base Material | Brass |
Plug Shield Plating Material | Nickel |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Flammability Rating | UL 94 V-2 |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Bag | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Modular plug |
General Specifications
ANSI/TIA Category | 6 |
Cable Type | Round, unshielded |
Conductor Type | Solid |
Interface | RJ45 |
Positions/Loaded Contacts | 8/8 |
Termination Type | IDC |
Dimensions
Compatible Cable Diameter, maximum | 6 mm | 0.236 in |
Compatible Cable Diameter, minimum | 5 mm | 0.197 in |
Compatible Insulated Conductor Diameter, maximum | 1 mm | 0.039 in |
Compatible Insulated Conductor Diameter, minimum | 0.89 mm | 0.035 in |
Compatible Conductor Gauge, solid | 24–23 AWG |
Electrical Specifications
Insulation Resistance, minimum | 500 mOhm |
Material Specifications
Contact Base Material | Phosphor Bronze |
Material Type | Glass filled polycarbonate |
Plug Shield Base Material | Brass |
Plug Shield Plating Material | Nickel |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Flammability Rating | UL 94 V-2 |
Packaging and Weights
Packaging quantity | 100 |
Packaging Type | Bag | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer View Model
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer View Model
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse