Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • 6-2111989-2 | MP-6S-C-5
    Modular Plug Kit, category 6, shielded, 8-position, 5.7 – 7.0 mm max cable jack OD, 500/bag

5-1479184-2

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
Modular Plug, RJ45, 8-position, shielded/unshielded, category 6
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type Modular plug

General Specifications

ANSI/TIA Category 6
Cable Type Round, shielded
Conductor Type Stranded
Interface RJ45
Positions/Loaded Contacts 8/8
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 7 mm | 0.276 in
Compatible Cable Diameter, minimum 6 mm | 0.236 in

Electrical Specifications

Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Base Material Phosphor bronze
Material Type Glass filled polycarbonate
Plug Shield Base Material Brass
Plug Shield Plating Material Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Flammability Rating UL 94 V-2

Packaging and Weights

Packaging quantity 500
Packaging Type Bag | Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type Modular plug

General Specifications

ANSI/TIA Category 6
Cable Type Round, shielded
Conductor Type Stranded
Interface RJ45
Positions/Loaded Contacts 8/8
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 7 mm | 0.276 in
Compatible Cable Diameter, minimum 6 mm | 0.236 in

Electrical Specifications

Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Base Material Phosphor bronze
Material Type Glass filled polycarbonate
Plug Shield Base Material Brass
Plug Shield Plating Material Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Flammability Rating UL 94 V-2

Packaging and Weights

Packaging quantity 500
Packaging Type Bag | Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
Other Ways to Browse

Browse by Category

Browse by Category