Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available
  • 6-2111989-2 | MP-6S-C-5
    Modular Plug Kit, category 6, shielded, 8-position, 5.7 – 7.0 mm max cable jack OD, 500/bag

5-1479185-2

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
Modular Plug, category 6, unshielded, round cable, 500 pcs
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type Modular plug

General Specifications

ANSI/TIA Category 6
Cable Type Round, unshielded
Conductor Type Solid
Interface RJ45
Positions/Loaded Contacts 8/8
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 7 mm | 0.276 in
Compatible Cable Diameter, minimum 6 mm | 0.236 in
Compatible Insulated Conductor Diameter, maximum 1 mm | 0.039 in
Compatible Insulated Conductor Diameter, minimum 0.89 mm | 0.035 in
Compatible Conductor Gauge, solid 24–23 AWG

Electrical Specifications

Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Base Material Phosphor bronze
Material Type Glass filled polycarbonate
Plug Shield Base Material Brass
Plug Shield Plating Material Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Flammability Rating UL 94 V-2

Packaging and Weights

Packaging quantity 500
Packaging Type Bag | Box | Carton

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type Modular plug

General Specifications

ANSI/TIA Category 6
Cable Type Round, unshielded
Conductor Type Solid
Interface RJ45
Positions/Loaded Contacts 8/8
Termination Type IDC

Dimensions

Compatible Cable Diameter, maximum 7 mm | 0.276 in
Compatible Cable Diameter, minimum 6 mm | 0.236 in
Compatible Insulated Conductor Diameter, maximum 1 mm | 0.039 in
Compatible Insulated Conductor Diameter, minimum 0.89 mm | 0.035 in
Compatible Conductor Gauge, solid 24–23 AWG

Electrical Specifications

Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Base Material Phosphor bronze
Material Type Glass filled polycarbonate
Plug Shield Base Material Brass
Plug Shield Plating Material Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Flammability Rating UL 94 V-2

Packaging and Weights

Packaging quantity 500
Packaging Type Bag | Box | Carton
Other Ways to Browse

Browse by Category

Browse by Category