760248210 | ECO CCA-SHLD
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Shielded Ceiling Connector Assembly (CCA) without cordage, Silver
Features and Benefits
- Perfect solution for connected devices in the ceiling: IP cameras, Wi-Fi access points and in-building wireless systems, LED lighting and sound masking systems
- For installation in difficult-to-access areas
- Provides a high-quality cable interconnection, available as a standalone unit or pre-terminated to an RJ45 plug
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Connector kit |
General Specifications
ANSI/TIA Category | 6 | 6A |
Cable Type | F/FTP (shielded) | F/UTP (shielded) | S/FTP (shielded) |
Conductor Type | Solid | Stranded |
Dimensions
Height | 29.718 mm | 1.17 in |
Width | 38.862 mm | 1.53 in |
Depth | 73.914 mm | 2.91 in |
Compatible Conductor Gauge, solid | 26–22 AWG |
Compatible Conductor Gauge, stranded | 26–22 AWG |
Electrical Specifications
Contact Resistance Variation, maximum | 20 mOhm |
Contact Resistance, maximum | 100 mOhm |
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Insulation Resistance, minimum | 500 mOhm |
Material Specifications
Contact Plating Material | Precious metals |
IDC Termination Material | Phosphor Bronze |
Material Type | High-impact, flame retardant, thermoplastic | Phosphor Bronze | Stainless Steel Contact Spring | Zinc Die Cast Shield |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Plug Retention Force, minimum | 44.645 kg/m | 30 lb/ft |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Environmental Space | Low Smoke Zero Halogen (LSZH) | Plenum |
Flammability Rating | UL 94 V-0 |
Safety Standard | ETL | cETL |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Connector kit |
General Specifications
ANSI/TIA Category | 6 | 6A |
Cable Type | F/FTP (shielded) | F/UTP (shielded) | S/FTP (shielded) |
Conductor Type | Solid | Stranded |
Dimensions
Height | 29.718 mm | 1.17 in |
Width | 38.862 mm | 1.53 in |
Depth | 73.914 mm | 2.91 in |
Compatible Conductor Gauge, solid | 26–22 AWG |
Compatible Conductor Gauge, stranded | 26–22 AWG |
Electrical Specifications
Contact Resistance Variation, maximum | 20 mOhm |
Contact Resistance, maximum | 100 mOhm |
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Insulation Resistance, minimum | 500 mOhm |
Material Specifications
Contact Plating Material | Precious metals |
IDC Termination Material | Phosphor Bronze |
Material Type | High-impact, flame retardant, thermoplastic | Phosphor Bronze | Stainless Steel Contact Spring | Zinc Die Cast Shield |
Mechanical Specifications
Plug Insertion Life, minimum | 750 times |
Plug Retention Force, minimum | 44.645 kg/m | 30 lb/ft |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Environmental Space | Low Smoke Zero Halogen (LSZH) | Plenum |
Flammability Rating | UL 94 V-0 |
Safety Standard | ETL | cETL |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Design Guidelines
Installation Instruction
Product Specification
Video
Shielded CCA Termination Instructions

Shielded CCA Termination Instructions
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Design Guidelines
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Video
Shielded CCA Termination Instructions

Shielded CCA Termination Instructions
Warranty
Other Ways to Browse