Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

860658558 | 760250028

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Shielded Ceiling Connector Assembly (CCA) without cordage.

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Perfect solution for connected devices in the ceiling: IP cameras, Wi-Fi access points and in-building wireless systems, LED lighting and sound masking systems
  • For installation in difficult-to-access areas
  • Provides a high-quality cable interconnection, available as a standalone unit or pre-terminated to an RJ45 plug
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Connector kit

General Specifications

ANSI/TIA Category 6 | 6A
Cable Type F/FTP (shielded) | F/UTP (shielded) | S/FTP (shielded)
Conductor Type Solid | Stranded

Dimensions

Height 29.718 mm | 1.17 in
Width 38.862 mm | 1.53 in
Depth 73.914 mm | 2.91 in
Compatible Conductor Gauge, solid 26–22 AWG
Compatible Conductor Gauge, stranded 26–22 AWG

Electrical Specifications

Contact Resistance Variation, maximum 20 mOhm
Contact Resistance, maximum 100 mOhm
Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type Copper alloy | High-impact, flame retardant, thermoplastic | Stainless Steel Contact Spring | Zinc Die Cast Shield

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Retention Force, minimum 44.645 kg/m | 30 lb/ft

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Environmental Space Low Smoke Zero Halogen (LSZH) | Plenum
Flammability Rating UL 94 V-0
Safety Standard ETL | cETL

Packaging and Weights

Packaging quantity 5

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Connector kit

General Specifications

ANSI/TIA Category 6 | 6A
Cable Type F/FTP (shielded) | F/UTP (shielded) | S/FTP (shielded)
Conductor Type Solid | Stranded

Dimensions

Height 29.718 mm | 1.17 in
Width 38.862 mm | 1.53 in
Depth 73.914 mm | 2.91 in
Compatible Conductor Gauge, solid 26–22 AWG
Compatible Conductor Gauge, stranded 26–22 AWG

Electrical Specifications

Contact Resistance Variation, maximum 20 mOhm
Contact Resistance, maximum 100 mOhm
Current Rating at Temperature 1.5 A @ 20 °C | 1.5 A @ 68 °F
Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type Copper alloy | High-impact, flame retardant, thermoplastic | Stainless Steel Contact Spring | Zinc Die Cast Shield

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Retention Force, minimum 44.645 kg/m | 30 lb/ft

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Environmental Space Low Smoke Zero Halogen (LSZH) | Plenum
Flammability Rating UL 94 V-0
Safety Standard ETL | cETL

Packaging and Weights

Packaging quantity 5

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance