Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

1861

Connector Reducer, 3-1/8 in to 1-5/8 in
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Reducer
Product Brand HELIAX®

General Specifications

Color Silver

Electrical Specifications

Connector Impedance 50 ohm

Material Specifications

Material Type Brass

Packaging and Weights

Included O-rings
Packaging quantity 1
Weight, net 600 g | 1.323 lb

Product Classification

Product Type Reducer
Product Brand HELIAX®

General Specifications

Color Silver

Electrical Specifications

Connector Impedance 50 ohm

Material Specifications

Material Type Brass

Packaging and Weights

Included O-rings
Packaging quantity 1
Weight, net 600 g | 1.323 lb
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse