7579612
Inner Stub Assembly for 7/8 in RADIAX® connectors
Specifications
Specifications
Product Classification
Product Type | Stub assembly |
Product Brand | RADIAX® |
General Specifications
Cable Family | RCT5 |
Dimensions
Nominal Size | 7/8 in |
Packaging and Weights
Included | Inner contact, N Male | Inner stub |
Packaging quantity | 1 |
Weight, net | 10.95 g | 0.024 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Stub assembly |
Product Brand | RADIAX® |
General Specifications
Cable Family | RCT5 |
Dimensions
Nominal Size | 7/8 in |
Packaging and Weights
Included | Inner contact, N Male | Inner stub |
Packaging quantity | 1 |
Weight, net | 10.95 g | 0.024 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse