Warning Icon
This product was discontinued on: July 30, 2021

For other alternatives, please contact us for more information.

0 Replacement products available

7605174

Inner Stub Assembly for 1-5/8 in RADIAX® connectors

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Stub assembly
Product Brand RADIAX®

General Specifications

Cable Family RCT7

Dimensions

Nominal Size 1-5/8 in

Packaging and Weights

Included Inner contact, 7-16 DIN Male | Inner stub
Packaging quantity 1
Weight, net 83.82 g | 0.185 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Stub assembly
Product Brand RADIAX®

General Specifications

Cable Family RCT7

Dimensions

Nominal Size 1-5/8 in

Packaging and Weights

Included Inner contact, 7-16 DIN Male | Inner stub
Packaging quantity 1
Weight, net 83.82 g | 0.185 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification