82R
1-5/8 in EIA Male Flange without gas barrier for 2-1/4 in HJ12-50 air dielectric cable
Specifications
Specifications
Product Classification
Product Type | Air coaxial connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | HJ12-50 |
Gas Barrier | No |
Inner Contact Attachment Method | Thread-in stub |
Inner Contact Plating | Unplated |
Interface | 1-5/8 in EIA Male Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Unplated |
Dimensions
Length | 116.586 mm | 4.59 in |
Diameter | 88.9 mm | 3.5 in |
Nominal Size | 2-1/4 in |
Electrical Specifications
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 4.9 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 11 kV |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 2300 MHz |
Peak Power, maximum | 300 kW |
RF Operating Voltage, maximum (vrms) | 3880 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–1000 MHz | 1.052 | 31.92 |
1000–2000 MHz | 1.222 | 20.01 |
Environmental Specifications
Operating Temperature | -40 °C to +150 °C (-40 °F to +302 °F) |
Storage Temperature | -70 °C to +100 °C (-94 °F to +212 °F) |
Packaging and Weights
Weight, net | 4.66 kg | 10.274 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Air coaxial connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Straight |
Cable Family | HJ12-50 |
Gas Barrier | No |
Inner Contact Attachment Method | Thread-in stub |
Inner Contact Plating | Unplated |
Interface | 1-5/8 in EIA Male Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Unplated |
Dimensions
Length | 116.586 mm | 4.59 in |
Diameter | 88.9 mm | 3.5 in |
Nominal Size | 2-1/4 in |
Electrical Specifications
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 4.9 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 11 kV |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 2300 MHz |
Peak Power, maximum | 300 kW |
RF Operating Voltage, maximum (vrms) | 3880 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–1000 MHz | 1.052 | 31.92 |
1000–2000 MHz | 1.222 | 20.01 |
Environmental Specifications
Operating Temperature | -40 °C to +150 °C (-40 °F to +302 °F) |
Storage Temperature | -70 °C to +100 °C (-94 °F to +212 °F) |
Packaging and Weights
Weight, net | 4.66 kg | 10.274 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse