Warning Icon
This product was discontinued on: April 1, 2014

For other alternatives, please contact us for more information.

1 Replacement products available
  • H7FB-110-S
    1-5/8 in EIA Female Flange with gas barrier for 1-5/8 in HJ7-50A air dielectric cable. Coupling Element, O-Ring, screw-set sold separately. Click-on: Related Products, Device connectors and Adapters

87R

1-5/8 in EIA Male Flange without gas barrier for 1-5/8 in HJ7-50A air dielectric cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®
Ordering Note Replacement can be created by ordering female connector specified and drilling out the PTFE dielectric

General Specifications

Body Style Straight
Cable Family HJ7-50A
Gas Barrier No
Inner Contact Attachment Method Thread-in stub
Inner Contact Plating Unplated
Interface 1-5/8 in EIA Male Flange
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 125.73 mm | 4.95 in
Diameter 61.214 mm | 2.41 in
Nominal Size 1-5/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 4.9 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 11 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 2700 MHz
Peak Power, maximum 300 kW
RF Operating Voltage, maximum (vrms) 3880 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–1000 MHz 1.03 40.00
1000–2000 MHz 1.04 35.00
2000–3000 MHz 1.06 32.00
3000–4000 MHz 1.18 22.00
4000–5200 MHz 1.43 15.20

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)

Packaging and Weights

Weight, net 1.72 kg | 3.792 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®
Ordering Note Replacement can be created by ordering female connector specified and drilling out the PTFE dielectric

General Specifications

Body Style Straight
Cable Family HJ7-50A
Gas Barrier No
Inner Contact Attachment Method Thread-in stub
Inner Contact Plating Unplated
Interface 1-5/8 in EIA Male Flange
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 125.73 mm | 4.95 in
Diameter 61.214 mm | 2.41 in
Nominal Size 1-5/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 4.9 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 11 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 2700 MHz
Peak Power, maximum 300 kW
RF Operating Voltage, maximum (vrms) 3880 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–1000 MHz 1.03 40.00
1000–2000 MHz 1.04 35.00
2000–3000 MHz 1.06 32.00
3000–4000 MHz 1.18 22.00
4000–5200 MHz 1.43 15.20

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)

Packaging and Weights

Weight, net 1.72 kg | 3.792 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Installation Instruction

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category