Warning Icon
This product was discontinued on: April 1, 2014

For other alternatives, please contact us for more information.

0 Replacement products available

87SGT

Tunable 7/8 in EIA Female Flange with gas barrier for 1-5/8 in HJ7-50A air dielectric cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight, tunable
Cable Family HJ7-50A
Gas Barrier Yes
Inner Contact Attachment Method Thread-in stub
Inner Contact Plating Unplated
Interface 7/8 in EIA Female Flange
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 309.118 mm | 12.17 in
Diameter 61.214 mm | 2.41 in
Nominal Size 1-5/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 3.5 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 6 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 2700 MHz
Peak Power, maximum 90 kW
RF Operating Voltage, maximum (vrms) 2121 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
1700–2700 MHz 1.08 29.00
1700–2300 MHz 1.06 31.00

Mechanical Specifications

Interface Durability 50 cycles
Interface Durability Method MIL-C-39012, Section 4.6.12
Mechanical Shock Test Method MIL-STD-202, Method 213, Test Condition I

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)
Corrosion Test Method MIL-STD-202, Method 101, Test Condition B
Moisture Resistance Test Method MIL-STD-202, Method 106
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202, Method 204, Test Condition B

Packaging and Weights

Weight, net 2.4 kg | 5.291 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight, tunable
Cable Family HJ7-50A
Gas Barrier Yes
Inner Contact Attachment Method Thread-in stub
Inner Contact Plating Unplated
Interface 7/8 in EIA Female Flange
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 309.118 mm | 12.17 in
Diameter 61.214 mm | 2.41 in
Nominal Size 1-5/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 3.5 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 6 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 2700 MHz
Peak Power, maximum 90 kW
RF Operating Voltage, maximum (vrms) 2121 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
1700–2700 MHz 1.08 29.00
1700–2300 MHz 1.06 31.00

Mechanical Specifications

Interface Durability 50 cycles
Interface Durability Method MIL-C-39012, Section 4.6.12
Mechanical Shock Test Method MIL-STD-202, Method 213, Test Condition I

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)
Corrosion Test Method MIL-STD-202, Method 101, Test Condition B
Moisture Resistance Test Method MIL-STD-202, Method 106
Thermal Shock Test Method MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method MIL-STD-202, Method 204, Test Condition B

Packaging and Weights

Weight, net 2.4 kg | 5.291 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category