Warning Icon
This product was discontinued on: April 1, 2014

For other alternatives, please contact us for more information.

0 Replacement products available

87Z

Splice for 1-5/8 in HJ7-50A air dielectric cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Splice
Cable Family HJ7-50A
Inner Contact Attachment Method Thread-in stub
Inner Contact Plating Unplated
Interface Splice
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 152.4 mm | 6 in
Diameter 76.962 mm | 3.03 in
Nominal Size 1-5/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Cable Impedance 50 ohm
Connector Impedance 50 ohm
Operating Frequency Band 0 – 2700 MHz
Peak Power, maximum 305 kW

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)

Packaging and Weights

Weight, net 2.53 kg | 5.578 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Splice
Cable Family HJ7-50A
Inner Contact Attachment Method Thread-in stub
Inner Contact Plating Unplated
Interface Splice
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 152.4 mm | 6 in
Diameter 76.962 mm | 3.03 in
Nominal Size 1-5/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Cable Impedance 50 ohm
Connector Impedance 50 ohm
Operating Frequency Band 0 – 2700 MHz
Peak Power, maximum 305 kW

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)

Packaging and Weights

Weight, net 2.53 kg | 5.578 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Installation Instruction

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category