Warning Icon
This product was discontinued on: April 1, 2014

For other alternatives, please contact us for more information.

1 Replacement products available
  • H11FB-302-S
    3-1/8 in EIA Female Flange with gas barrier for 4 in HJ11-50 air dielectric cable. Coupling Element, O-Ring, screw-set sold separately. Click-on: Related Products, Device connectors and Adapters

H11FB-302

3-1/8 in EIA Female Flange with gas barrier for 4 in HJ11-50 air dielectric cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ11-50
Gas Barrier Yes
Inner Contact Attachment Method Thread-in stub
Inner Contact Plating Silver
Interface 3-1/8 in EIA Female Flange
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 177.8 mm | 7 in
Diameter 138.176 mm | 5.44 in
Nominal Size 4 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 16.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 19 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 1000 MHz
Peak Power, maximum 902 kW
RF Operating Voltage, maximum (vrms) 6717 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–360 MHz 1.02 43.00
360–600 MHz 1.02 41.00
600–900 MHz 1.03 39.00

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)

Packaging and Weights

Weight, net 5.44 kg | 11.993 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ11-50
Gas Barrier Yes
Inner Contact Attachment Method Thread-in stub
Inner Contact Plating Silver
Interface 3-1/8 in EIA Female Flange
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 177.8 mm | 7 in
Diameter 138.176 mm | 5.44 in
Nominal Size 4 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 16.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 19 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 1000 MHz
Peak Power, maximum 902 kW
RF Operating Voltage, maximum (vrms) 6717 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–360 MHz 1.02 43.00
360–600 MHz 1.02 41.00
600–900 MHz 1.03 39.00

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)

Packaging and Weights

Weight, net 5.44 kg | 11.993 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Installation Instruction

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category