Warning Icon
This product was discontinued on: April 1, 2014

For other alternatives, please contact us for more information.

0 Replacement products available

H11FP-602

6-1/8 in EIA Female Flange without gas barrier for 4 in HJ11-50 air dielectric cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ11-50
Gas Barrier No
Inner Contact Attachment Method Thread-in stub
Inner Contact Plating Silver
Interface 6-1/8 in EIA Female Flange
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 215.9 mm | 8.5 in
Diameter 206.248 mm | 8.12 in
Nominal Size 4 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 57.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 28 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 860 MHz
Peak Power, maximum 1890 kW
RF Operating Voltage, maximum (vrms) 9721 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
820–960 MHz 1.02 45.00
1710–1880 MHz 1.03 38.80
1850–1990 MHz 1.03 38.60
1910–2200 MHz 1.03 38.20
2200–2700 MHz 1.03 37.20

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)

Packaging and Weights

Weight, net 12.97 kg | 28.594 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ11-50
Gas Barrier No
Inner Contact Attachment Method Thread-in stub
Inner Contact Plating Silver
Interface 6-1/8 in EIA Female Flange
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 215.9 mm | 8.5 in
Diameter 206.248 mm | 8.12 in
Nominal Size 4 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 57.0 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 28 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 860 MHz
Peak Power, maximum 1890 kW
RF Operating Voltage, maximum (vrms) 9721 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
820–960 MHz 1.02 45.00
1710–1880 MHz 1.03 38.80
1850–1990 MHz 1.03 38.60
1910–2200 MHz 1.03 38.20
2200–2700 MHz 1.03 37.20

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)

Packaging and Weights

Weight, net 12.97 kg | 28.594 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Installation Instruction

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category