Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

H5NF-T

Tunable N Female with gas barrier for 7/8 in HJ5-50 air dielectric cable

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ5-50
Gas Barrier Yes
Inner Contact Attachment Method Self-tapping
Inner Contact Plating Silver
Interface N Female
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 208.026 mm | 8.19 in
Diameter 35.814 mm | 1.41 in
Nominal Size 7/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 0.6 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 5200 MHz
Peak Power, maximum 10 kW
RF Operating Voltage, maximum (vrms) 707 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
1700–1900 MHz 1.041 33.94
1700–2300 MHz 1.119 25.01
2300–2700 MHz 1.119 25.01

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)

Packaging and Weights

Weight, net 0.93 kg | 2.05 lb

Product Classification

Product Type Air coaxial connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family HJ5-50
Gas Barrier Yes
Inner Contact Attachment Method Self-tapping
Inner Contact Plating Silver
Interface N Female
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Unplated

Dimensions

Length 208.026 mm | 8.19 in
Diameter 35.814 mm | 1.41 in
Nominal Size 7/8 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 0.6 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2 kV
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 5200 MHz
Peak Power, maximum 10 kW
RF Operating Voltage, maximum (vrms) 707 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
1700–1900 MHz 1.041 33.94
1700–2300 MHz 1.119 25.01
2300–2700 MHz 1.119 25.01

Environmental Specifications

Operating Temperature -40 °C to +150 °C (-40 °F to +302 °F)
Storage Temperature -70 °C to +100 °C (-94 °F to +212 °F)

Packaging and Weights

Weight, net 0.93 kg | 2.05 lb

Product Specification

Product Specification