H7FB-110-S
1-5/8 in EIA Female Flange with gas barrier for 1-5/8 in HJ7-50A air dielectric cable. Coupling Element, O-Ring, screw-set sold separately. Click-on: Related Products, Device connectors and Adapters
Specifications
Product Classification
Product Type | Air coaxial connector |
Product Brand | HELIAX® |
Ordering Note | Gas pass version can be created by drilling out the PTFE dielectric |
General Specifications
Body Style | Straight |
Cable Family | HJ7-50A |
Gas Barrier | Yes |
Inner Contact Attachment Method | Thread-in stub |
Inner Contact Plating | Silver |
Interface | 1-5/8 in EIA Male Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Silver |
Dimensions
Length | 140.97 mm | 5.55 in |
Diameter | 88.392 mm | 3.48 in |
Nominal Size | 1-5/8 in |
Electrical Specifications
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 4.9 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 11 kV |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 2700 MHz |
Peak Power, maximum | 300 kW |
RF Operating Voltage, maximum (vrms) | 3880 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–1000 MHz | 1.020 | 40.09 |
1000–2200 MHz | 1.040 | 34.16 |
2200–2700 MHz | 1.060 | 30.72 |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Packaging and Weights
Weight, net | 1.4 kg | 3.086 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Air coaxial connector |
Product Brand | HELIAX® |
Ordering Note | Gas pass version can be created by drilling out the PTFE dielectric |
General Specifications
Body Style | Straight |
Cable Family | HJ7-50A |
Gas Barrier | Yes |
Inner Contact Attachment Method | Thread-in stub |
Inner Contact Plating | Silver |
Interface | 1-5/8 in EIA Male Flange |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Silver |
Dimensions
Length | 140.97 mm | 5.55 in |
Diameter | 88.392 mm | 3.48 in |
Nominal Size | 1-5/8 in |
Electrical Specifications
Insertion Loss, typical | 0.05 dB |
Average Power at Frequency | 4.9 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 11 kV |
Insulation Resistance, minimum | 5000 mOhm |
Operating Frequency Band | 0 – 2700 MHz |
Peak Power, maximum | 300 kW |
RF Operating Voltage, maximum (vrms) | 3880 V |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–1000 MHz | 1.020 | 40.09 |
1000–2200 MHz | 1.040 | 34.16 |
2200–2700 MHz | 1.060 | 30.72 |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Packaging and Weights
Weight, net | 1.4 kg | 3.086 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse