H9HPZ
Splice for 5 in HJ9HP-50 high power air dielectric cable
Specifications
Specifications
Product Classification
Product Type | Air coaxial connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Splice |
Cable Family | HJ9HP-50 |
Inner Contact Attachment Method | Thread-in stub |
Inner Contact Plating | Unplated |
Interface | Splice |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Unplated |
Dimensions
Length | 192.278 mm | 7.57 in |
Diameter | 157.226 mm | 6.19 in |
Nominal Size | 5 in |
Electrical Specifications
Insertion Loss, typical | 0.05 dB |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
Operating Frequency Band | 0 – 960 MHz |
Peak Power, maximum | 1690 kW |
Environmental Specifications
Operating Temperature | -40 °C to +150 °C (-40 °F to +302 °F) |
Storage Temperature | -70 °C to +100 °C (-94 °F to +212 °F) |
Product Classification
Product Type | Air coaxial connector |
Product Brand | HELIAX® |
General Specifications
Body Style | Splice |
Cable Family | HJ9HP-50 |
Inner Contact Attachment Method | Thread-in stub |
Inner Contact Plating | Unplated |
Interface | Splice |
Mounting Angle | Straight |
Outer Contact Attachment Method | Tab-flare |
Outer Contact Plating | Unplated |
Dimensions
Length | 192.278 mm | 7.57 in |
Diameter | 157.226 mm | 6.19 in |
Nominal Size | 5 in |
Electrical Specifications
Insertion Loss, typical | 0.05 dB |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
Operating Frequency Band | 0 – 960 MHz |
Peak Power, maximum | 1690 kW |
Environmental Specifications
Operating Temperature | -40 °C to +150 °C (-40 °F to +302 °F) |
Storage Temperature | -70 °C to +100 °C (-94 °F to +212 °F) |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse