Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

100PMR-CR

MCX Male Right Angle for CNT-100 braided cable

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Braided cable connector
Product Brand CNT®

General Specifications

Body Style Right angle
Inner Contact Attachment Method Solder
Inner Contact Plating Gold
Interface MCX Male
Outer Contact Attachment Method Crimp
Outer Contact Plating Gold
Pressurizable No

Dimensions

Width 9 mm | 0.354 in
Length 10 mm | 0.394 in
Diameter 5 mm | 0.197 in
Nominal Size 0.110 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 50.0 W @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 500 V
Inner Contact Resistance, maximum 5 mOhm
Insulation Resistance, minimum 1000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 2.5 mOhm
Peak Power, maximum 0.6 kW
RF Operating Voltage, maximum (vrms) 173 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–3000 MHz 1.065 30.05
3000–6000 MHz 1.250 19.09

Mechanical Specifications

Connector Retention Tensile Force 98 N | 22.031 lbf
Interface Durability 500 cycles
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP65

Packaging and Weights

Weight, net 20 g | 0.044 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Braided cable connector
Product Brand CNT®

General Specifications

Body Style Right angle
Inner Contact Attachment Method Solder
Inner Contact Plating Gold
Interface MCX Male
Outer Contact Attachment Method Crimp
Outer Contact Plating Gold
Pressurizable No

Dimensions

Width 9 mm | 0.354 in
Length 10 mm | 0.394 in
Diameter 5 mm | 0.197 in
Nominal Size 0.110 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 50.0 W @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 500 V
Inner Contact Resistance, maximum 5 mOhm
Insulation Resistance, minimum 1000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 2.5 mOhm
Peak Power, maximum 0.6 kW
RF Operating Voltage, maximum (vrms) 173 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–3000 MHz 1.065 30.05
3000–6000 MHz 1.250 19.09

Mechanical Specifications

Connector Retention Tensile Force 98 N | 22.031 lbf
Interface Durability 500 cycles
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP65

Packaging and Weights

Weight, net 20 g | 0.044 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification