Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

240APNF-CR

Type N Female for CNT-240 braided cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Braided cable connector
Product Brand CNT®

General Specifications

Body Style Straight
Inner Contact Attachment Method Solder
Inner Contact Plating Silver
Interface N Female
Outer Contact Attachment Method Crimp
Outer Contact Plating Trimetal

Dimensions

Width 15.83 mm | 0.623 in
Length 29.25 mm | 1.152 in
Diameter 15.83 mm | 0.623 in
Nominal Size 0.240 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 260.0 W @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 1500 V
Inner Contact Resistance, maximum 1 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 0.25 mOhm
Peak Power, maximum 5.6 kW
RF Operating Voltage, maximum (vrms) 529 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–3000 MHz 1.12 25.00
3000–6000 MHz 1.23 20.00

Mechanical Specifications

Connector Retention Tensile Force 134 N | 30.124 lbf
Connector Retention Torque 0.23 N-m | 2.036 in lb
Interface Durability 500 cycles
Interface Durability Method IEC 61169-1:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP65

Packaging and Weights

Weight, net 21.69 g | 0.048 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Braided cable connector
Product Brand CNT®

General Specifications

Body Style Straight
Inner Contact Attachment Method Solder
Inner Contact Plating Silver
Interface N Female
Outer Contact Attachment Method Crimp
Outer Contact Plating Trimetal

Dimensions

Width 15.83 mm | 0.623 in
Length 29.25 mm | 1.152 in
Diameter 15.83 mm | 0.623 in
Nominal Size 0.240 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Average Power at Frequency 260.0 W @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 1500 V
Inner Contact Resistance, maximum 1 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 0.25 mOhm
Peak Power, maximum 5.6 kW
RF Operating Voltage, maximum (vrms) 529 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–3000 MHz 1.12 25.00
3000–6000 MHz 1.23 20.00

Mechanical Specifications

Connector Retention Tensile Force 134 N | 30.124 lbf
Connector Retention Torque 0.23 N-m | 2.036 in lb
Interface Durability 500 cycles
Interface Durability Method IEC 61169-1:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP65

Packaging and Weights

Weight, net 21.69 g | 0.048 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse