Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

240BPDM-C-CR

7-16 DIN Male for CNT- 240 braided cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Braided cable connector
Product Brand CNT®

General Specifications

Body Style Straight
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface 7-16 DIN Male
Outer Contact Attachment Method Crimp
Outer Contact Plating Trimetal

Dimensions

Width 35 mm | 1.378 in
Length 39.1 mm | 1.539 in
Diameter 35 mm | 1.378 in
Nominal Size 0.240 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Insertion Loss, typical 0.05 dB
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 1500 V
Inner Contact Resistance, maximum 0.4 mOhm
Insulation Resistance, minimum 10000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 5.6 kW
RF Operating Voltage, maximum (vrms) 529 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–3000 MHz 1.06 32.00
3000–6000 MHz 1.18 22.00

Mechanical Specifications

Connector Retention Tensile Force 134 N | 30.124 lbf
Connector Retention Torque 0.23 N-m | 2.036 in lb
Coupling Nut Proof Torque 50 N-m | 442.537 in lb
Coupling Nut Retention Force 1000 N | 224.809 lbf
Coupling Nut Retention Force Method IEC 61169-4:9.3.11
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP65

Packaging and Weights

Weight, net 64.14 g | 0.141 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Braided cable connector
Product Brand CNT®

General Specifications

Body Style Straight
Inner Contact Attachment Method Captivated
Inner Contact Plating Silver
Interface 7-16 DIN Male
Outer Contact Attachment Method Crimp
Outer Contact Plating Trimetal

Dimensions

Width 35 mm | 1.378 in
Length 39.1 mm | 1.539 in
Diameter 35 mm | 1.378 in
Nominal Size 0.240 in

Electrical Specifications

Insertion Loss, typical 0.05 dB
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 1500 V
Inner Contact Resistance, maximum 0.4 mOhm
Insulation Resistance, minimum 10000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 5.6 kW
RF Operating Voltage, maximum (vrms) 529 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–3000 MHz 1.06 32.00
3000–6000 MHz 1.18 22.00

Mechanical Specifications

Connector Retention Tensile Force 134 N | 30.124 lbf
Connector Retention Torque 0.23 N-m | 2.036 in lb
Coupling Nut Proof Torque 50 N-m | 442.537 in lb
Coupling Nut Retention Force 1000 N | 224.809 lbf
Coupling Nut Retention Force Method IEC 61169-4:9.3.11
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP65

Packaging and Weights

Weight, net 64.14 g | 0.141 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse