Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

BN-911715

7/8 EIA Coupling Element, O-Ring, screw-set
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coupling element

General Specifications

Inner Contact Plating Silver
Interface 7/8 in EIA Flange

Dimensions

Height 20.6 mm | 0.811 in
Width 20.6 mm | 0.811 in
Length 49.1 mm | 1.933 in

Electrical Specifications

Connector Impedance 50 ohm
Operating Frequency Band 0 – 5000 MHz

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–1000 MHz 1.01 46.07
1000–2700 MHz 1.02 40.09
2700–5000 MHz 1.07 29.42

Environmental Specifications

Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 20 °C | 68 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Included O-rings | Screw set | Sealant
Weight, net 60 g | 0.132 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Coupling element

General Specifications

Inner Contact Plating Silver
Interface 7/8 in EIA Flange

Dimensions

Height 20.6 mm | 0.811 in
Width 20.6 mm | 0.811 in
Length 49.1 mm | 1.933 in

Electrical Specifications

Connector Impedance 50 ohm
Operating Frequency Band 0 – 5000 MHz

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–1000 MHz 1.01 46.07
1000–2700 MHz 1.02 40.09
2700–5000 MHz 1.07 29.42

Environmental Specifications

Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 20 °C | 68 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Included O-rings | Screw set | Sealant
Weight, net 60 g | 0.132 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse