Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

BN-918311

Base Product: 1-5/8-EIA

1-5/8 EIA Coupling Element, O-Ring, screw-set

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Coupling element

General Specifications

Inner Contact Plating Silver
Interface 1-5/8 in EIA Flange

Dimensions

Height 41.5 mm | 1.634 in
Width 41.5 mm | 1.634 in
Length 68.2 mm | 2.685 in

Electrical Specifications

Connector Impedance 50 ohm
Operating Frequency Band 0 – 5200 MHz

Environmental Specifications

Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 20 °C | 68 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Included O-rings | Screw set
Weight, net 200 g | 0.441 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Coupling element

General Specifications

Inner Contact Plating Silver
Interface 1-5/8 in EIA Flange

Dimensions

Height 41.5 mm | 1.634 in
Width 41.5 mm | 1.634 in
Length 68.2 mm | 2.685 in

Electrical Specifications

Connector Impedance 50 ohm
Operating Frequency Band 0 – 5200 MHz

Environmental Specifications

Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 20 °C | 68 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F

Packaging and Weights

Included O-rings | Screw set
Weight, net 200 g | 0.441 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse