CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
6-1/8 EIA Coupling Element, O-Ring, screw-set
Product Type | Coupling element |
Inner Contact Plating | Silver |
Interface | 6-1/8 in EIA Flange |
Height | 153.7 mm | 6.051 in |
Width | 153.7 mm | 6.051 in |
Length | 106.6 mm | 4.197 in |
Connector Impedance | 50 ohm |
Operating Frequency Band | 1 – 5200 MHz |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 20 °C | 68 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Included | O-rings | Screw set |
Weight, net | 800 g | 1.764 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Type | Coupling element |
Inner Contact Plating | Silver |
Interface | 6-1/8 in EIA Flange |
Height | 153.7 mm | 6.051 in |
Width | 153.7 mm | 6.051 in |
Length | 106.6 mm | 4.197 in |
Connector Impedance | 50 ohm |
Operating Frequency Band | 1 – 5200 MHz |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 20 °C | 68 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Included | O-rings | Screw set |
Weight, net | 800 g | 1.764 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |