Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

SVF90G

HomeConnect® F Type Right Angle Connector
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Wireless and radiating connector
Product Brand HomeConnect®

General Specifications

Device Type Connector

Electrical Specifications

Insertion Loss, maximum 0.5 dB
Return Loss, minimum 30 dB
Impedance 75 ohm
Operating Frequency Band 0 – 1002 MHz

Material Specifications

Material Type Brass
Plating Nickel

Environmental Specifications

Safety Standard CE | EN 60728-4 | SCTE

Packaging and Weights

Height, packed 190.5 mm | 7.5 in
Width, packed 241.3 mm | 9.5 in
Length, packed 330.2 mm | 13 in
Carton Quantity 1500
Weight, gross 26308.4 g | 58 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless and radiating connector
Product Brand HomeConnect®

General Specifications

Device Type Connector

Electrical Specifications

Insertion Loss, maximum 0.5 dB
Return Loss, minimum 30 dB
Impedance 75 ohm
Operating Frequency Band 0 – 1002 MHz

Material Specifications

Material Type Brass
Plating Nickel

Environmental Specifications

Safety Standard CE | EN 60728-4 | SCTE

Packaging and Weights

Height, packed 190.5 mm | 7.5 in
Width, packed 241.3 mm | 9.5 in
Length, packed 330.2 mm | 13 in
Carton Quantity 1500
Weight, gross 26308.4 g | 58 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category