Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

TA-DMDM

7-16 DIN Male to 7-16 DIN Male Low-PIM Adapter

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Adapter

General Specifications

Body Style Straight
Inner Contact Plating Silver
Interface 7-16 DIN Male
Interface 2 7-16 DIN Male
Mounting Angle Straight
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Width 31.75 mm | 1.25 in
Length 43.8 mm | 1.724 in
Diameter 35.92 mm | 1.414 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

3rd Order IMD at Frequency -163 dBc @ 1800 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Average Power at Frequency 1,300.0 W @ 900 MHz
Connector Impedance 50 ohm
dc Test Voltage 4000 V
Inner Contact Resistance, maximum 0.4 mOhm
Insulation Resistance, minimum 10000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 28.8 kW
RF Operating Voltage, maximum (vrms) 1200 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–3000 MHz 1.032 36.06
3000–6000 MHz 1.135 23.98

Mechanical Specifications

Coupling Nut Proof Torque 50 N-m | 442.537 in lb
Coupling Nut Proof Torque Method IEC 61169-4:9.3.6
Coupling Nut Retention Force 800 N | 179.847 lbf
Coupling Nut Retention Force Method IEC 61169-16:9.3.11
Insertion Force 200 N | 44.962 lbf
Insertion Force Method IEC 61169-4:15.2.4
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 118.43 g | 0.261 lb
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
Product Type Adapter

General Specifications

Body Style Straight
Inner Contact Plating Silver
Interface 7-16 DIN Male
Interface 2 7-16 DIN Male
Mounting Angle Straight
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Width 31.75 mm | 1.25 in
Length 43.8 mm | 1.724 in
Diameter 35.92 mm | 1.414 in

Electrical Specifications

3rd Order IMD at Frequency -163 dBc @ 1800 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Average Power at Frequency 1,300.0 W @ 900 MHz
Connector Impedance 50 ohm
dc Test Voltage 4000 V
Inner Contact Resistance, maximum 0.4 mOhm
Insulation Resistance, minimum 10000 mOhm
Operating Frequency Band 0 – 6000 MHz
Outer Contact Resistance, maximum 1.5 mOhm
Peak Power, maximum 28.8 kW
RF Operating Voltage, maximum (vrms) 1200 V

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–3000 MHz 1.032 36.06
3000–6000 MHz 1.135 23.98

Mechanical Specifications

Coupling Nut Proof Torque 50 N-m | 442.537 in lb
Coupling Nut Proof Torque Method IEC 61169-4:9.3.6
Coupling Nut Retention Force 800 N | 179.847 lbf
Coupling Nut Retention Force Method IEC 61169-16:9.3.11
Insertion Force 200 N | 44.962 lbf
Insertion Force Method IEC 61169-4:15.2.4
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:9.5
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Climatic Sequence Test Method IEC 60068-1
Corrosion Test Method IEC 60068-2-11
Damp Heat Steady State Test Method IEC 60068-2-3
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 118.43 g | 0.261 lb