C085MCXR
MCX Male Right Angle for 0.085 in CF085-50 cable
Specifications
Specifications
Product Classification
Product Type | Wireless and radiating connector |
General Specifications
Body Style | Right angle |
Cable Family | CF085-50 |
Inner Contact Plating | Gold |
Interface | MCX Male |
Mounting Angle | Right angle |
Outer Contact Plating | Gold |
Pressurizable | No |
Dimensions
Height | 9.14 mm | 0.360 in |
Width | 5.08 mm | 0.200 in |
Length | 8.38 mm | 0.330 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
Average Power at Frequency | 0.2 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 750 V |
Inner Contact Resistance, maximum | 5 mOhm |
Insulation Resistance, minimum | 1000 mOhm |
Operating Frequency Band | 0 – 6000 MHz |
Outer Contact Resistance, maximum | 2.5 mOhm |
Peak Power, maximum | 0.21 kW |
Shielding Effectiveness | -100 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–2700 MHz | 1.080 | 28.30 |
3000–6000 MHz | 1.090 | 27.32 |
Mechanical Specifications
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-4:17 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 1 g | 0.002 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Wireless and radiating connector |
General Specifications
Body Style | Right angle |
Cable Family | CF085-50 |
Inner Contact Plating | Gold |
Interface | MCX Male |
Mounting Angle | Right angle |
Outer Contact Plating | Gold |
Pressurizable | No |
Dimensions
Height | 9.14 mm | 0.360 in |
Width | 5.08 mm | 0.200 in |
Length | 8.38 mm | 0.330 in |
Electrical Specifications
Average Power at Frequency | 0.2 kW @ 900 MHz |
Cable Impedance | 50 ohm |
Connector Impedance | 50 ohm |
dc Test Voltage | 750 V |
Inner Contact Resistance, maximum | 5 mOhm |
Insulation Resistance, minimum | 1000 mOhm |
Operating Frequency Band | 0 – 6000 MHz |
Outer Contact Resistance, maximum | 2.5 mOhm |
Peak Power, maximum | 0.21 kW |
Shielding Effectiveness | -100 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
0–2700 MHz | 1.080 | 28.30 |
3000–6000 MHz | 1.090 | 27.32 |
Mechanical Specifications
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-4:17 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -65 °C to +125 °C (-85 °F to +257 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Inner Conductor Temperature | 100 °C | 212 °F |
Corrosion Test Method | IEC 60068-2-11 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Packaging and Weights
Weight, net | 1 g | 0.002 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse