Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

F1TSF-BH

SMA Female Bulkhead for 1/4 in FSJ1-50A cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Bulkhead
Cable Family FSJ1-50A
Inner Contact Attachment Method Solder
Inner Contact Plating Gold
Interface SMA Female
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Height 12.45 mm | 0.490 in
Width 12.45 mm | 0.490 in
Length 22.61 mm | 0.890 in
Diameter 12.45 mm | 0.490 in
Nominal Size 1/4 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Average Power at Frequency 0.4 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 1000 V
Inner Contact Resistance, maximum 3 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 18000 MHz
Outer Contact Resistance, maximum 2.5 mOhm
Peak Power, maximum 5 kW
RF Operating Voltage, maximum (vrms) 500 V
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
824–2700 MHz 1.12 25.60
3000–6000 MHz 1.15 23.60
6000–8000 MHz 1.15 23.60
8000–10000 MHz 1.20 21.20
10000–12000 MHz 1.26 19.00
12000–14000 MHz 1.26 19.00
14000–18000 MHz 1.33 17.00

Mechanical Specifications

Connector Retention Tensile Force 355.86 N | 80.000 lbf
Coupling Nut Proof Torque Method IEC 61169-16:9.3.11
Insertion Force 97.86 N | 22.000 lbf
Insertion Force Method IEC 61169-16:9.3.5
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:17
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Corrosion Test Method IEC 60068-2-11
Moisture Resistance Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 10.57 g | 0.023 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Bulkhead
Cable Family FSJ1-50A
Inner Contact Attachment Method Solder
Inner Contact Plating Gold
Interface SMA Female
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Height 12.45 mm | 0.490 in
Width 12.45 mm | 0.490 in
Length 22.61 mm | 0.890 in
Diameter 12.45 mm | 0.490 in
Nominal Size 1/4 in

Electrical Specifications

Average Power at Frequency 0.4 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 1000 V
Inner Contact Resistance, maximum 3 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 18000 MHz
Outer Contact Resistance, maximum 2.5 mOhm
Peak Power, maximum 5 kW
RF Operating Voltage, maximum (vrms) 500 V
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
824–2700 MHz 1.12 25.60
3000–6000 MHz 1.15 23.60
6000–8000 MHz 1.15 23.60
8000–10000 MHz 1.20 21.20
10000–12000 MHz 1.26 19.00
12000–14000 MHz 1.26 19.00
14000–18000 MHz 1.33 17.00

Mechanical Specifications

Connector Retention Tensile Force 355.86 N | 80.000 lbf
Coupling Nut Proof Torque Method IEC 61169-16:9.3.11
Insertion Force 97.86 N | 22.000 lbf
Insertion Force Method IEC 61169-16:9.3.5
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:17
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Corrosion Test Method IEC 60068-2-11
Moisture Resistance Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 10.57 g | 0.023 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse