Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

F1TSM-HF

SMA Male for 1/4 in FSJ1-50A cable
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family FSJ1-50A
Inner Contact Attachment Method Solder
Inner Contact Plating Gold
Interface SMA Male
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Height 11.43 mm | 0.450 in
Width 11.43 mm | 0.450 in
Length 22.86 mm | 0.900 in
Diameter 11.43 mm | 0.450 in
Nominal Size 1/4 in

Outline Drawing

Click on image to enlarge.

Electrical Specifications

Average Power at Frequency 0.4 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 1000 V
Inner Contact Resistance, maximum 3 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 18000 MHz
Outer Contact Resistance, maximum 2.5 mOhm
Peak Power, maximum 5 kW
RF Operating Voltage, maximum (vrms) 500 V
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
824–2700 MHz 1.03 40.00
3000–6000 MHz 1.05 34.00
6000–12000 MHz 1.11 26.00
12000–19000 MHz 1.33 17.00

Mechanical Specifications

Connector Retention Tensile Force 449.27 N | 101.000 lbf
Coupling Nut Proof Torque 1.7 N-m | 15.046 in lb
Coupling Nut Proof Torque Method IEC 61169-16:9.3.11
Coupling Nut Retention Force 266.98 N | 60.020 lbf
Coupling Nut Retention Force Method IEC 61169-15:9.3.11
Insertion Force 97.86 N | 22.000 lbf
Insertion Force Method IEC 61169-16:9.3.5
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:17
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Corrosion Test Method IEC 60068-2-11
Moisture Resistance Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 15.88 g | 0.035 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Straight
Cable Family FSJ1-50A
Inner Contact Attachment Method Solder
Inner Contact Plating Gold
Interface SMA Male
Mounting Angle Straight
Outer Contact Attachment Method Tab-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Height 11.43 mm | 0.450 in
Width 11.43 mm | 0.450 in
Length 22.86 mm | 0.900 in
Diameter 11.43 mm | 0.450 in
Nominal Size 1/4 in

Electrical Specifications

Average Power at Frequency 0.4 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 1000 V
Inner Contact Resistance, maximum 3 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 18000 MHz
Outer Contact Resistance, maximum 2.5 mOhm
Peak Power, maximum 5 kW
RF Operating Voltage, maximum (vrms) 500 V
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
824–2700 MHz 1.03 40.00
3000–6000 MHz 1.05 34.00
6000–12000 MHz 1.11 26.00
12000–19000 MHz 1.33 17.00

Mechanical Specifications

Connector Retention Tensile Force 449.27 N | 101.000 lbf
Coupling Nut Proof Torque 1.7 N-m | 15.046 in lb
Coupling Nut Proof Torque Method IEC 61169-16:9.3.11
Coupling Nut Retention Force 266.98 N | 60.020 lbf
Coupling Nut Retention Force Method IEC 61169-15:9.3.11
Insertion Force 97.86 N | 22.000 lbf
Insertion Force Method IEC 61169-16:9.3.5
Interface Durability 500 cycles
Interface Durability Method IEC 61169-4:17
Mechanical Shock Test Method IEC 60068-2-27

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -65 °C to +125 °C (-85 °F to +257 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
Corrosion Test Method IEC 60068-2-11
Moisture Resistance Test Method IEC 60068-2-3
Thermal Shock Test Method IEC 60068-2-14
Vibration Test Method IEC 60068-2-6

Packaging and Weights

Weight, net 15.88 g | 0.035 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse